Product list Cables for controllers

Filter

46 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_CONTROL_SYSTEM_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_POLE_NUMBER_MODULE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_POLE_NUMBER_CONTROL_STR, helpText=, helpImageUrl=]

Cable - CABLE D-SUB-B-B-S/.../.../... - 2302421

Shielded round cable, assembled with two D-SUB female connectors, variable cable length

Cable - CABLE D-SUB-S/.../.../... - 2302340

Shielded round cable, assembled with one D-SUB male and one female connector, variable cable length

Cable - CABLE-D-37SUB/F/OE/0,25/S/0,5M - 2926221

Assembled shielded round cable; Connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end. ); Connection 2: D-SUB socket strip (1x 37-position); Cable length: 0.5 m

Cable - CABLE-D-37SUB/F/OE/0,25/S/1,0M - 2926234

Assembled shielded round cable; Connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end. ); Connection 2: D-SUB socket strip (1x 37-position); Cable length: 1 m

Cable - CABLE-D-37SUB/F/OE/0,25/S/1,5M - 2926247

Assembled shielded round cable; Connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end. ); Connection 2: D-SUB socket strip (1x 37-position); Cable length: 1.5 m

Cable - CABLE-D-37SUB/F/OE/0,25/S/2,0M - 2926250

Assembled shielded round cable; Connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end. ); Connection 2: D-SUB socket strip (1x 37-position); Cable length: 2 m

Cable - CABLE-D-37SUB/F/OE/0,25/S/3,0M - 2926263

Assembled shielded round cable; Connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end. ); Connection 2: D-SUB socket strip (1x 37-position); Cable length: 3 m

Cable - CABLE-D-37SUB/F/OE/0,25/S/4,0M - 2926276

Assembled shielded round cable; Connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end. ); Connection 2: D-SUB socket strip (1x 37-position); Cable length: 4 m

Cable - CABLE-D-37SUB/F/OE/0,25/S/6,0M - 2926289

Assembled shielded round cable; Connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end. ); Connection 2: D-SUB socket strip (1x 37-position); Cable length: 6 m

Cable - CABLE-D-37SUB/F/OE/0,25/S/10M - 2906217

Assembled shielded round cable; Connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end. ); Connection 2: D-SUB socket strip (1x 37-position); Cable length: 10 m

46 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close