Product list Photovoltaics

Filter

51 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



Lightning/surge arrester type 1/2 - VAL-MS-T1/T2 600DC-PV/2+V - 2801163

Lightning/surge arrester for 2-pos. isolated 600 V DC voltage systems, for DIN rail mounting, 3-pos. base element, three plug-in temperature-monitored protective elements, status message on each plug.

Lightning/surge arrester type 1/2 - VAL-MS-T1/T2 600DC-PV/2+V-FM - 2801164

Lightning/surge arrester for 2-pos. isolated 600 V DC voltage systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three plug-in temperature-monitored protective elements, status message on each plug.

Type 1/2 surge protection plug - VAL-MS-T1/T2 600DC-PV-ST - 2801165

Replacement plug for PV arrester combinations from the VAL-MS-T1/T2 600DC-PV-... product range

Lightning/surge arrester type 1/2 - VAL-MS-T1/T2 1000DC-PV/2+V - 2801160

Lightning/surge arrester for 2-pos. isolated 1000 V DC voltage systems, for DIN rail mounting, 3-pos. base element, three plug-in temperature-monitored protective elements, status message on each plug.

Lightning/surge arrester type 1/2 - VAL-MS-T1/T2 1000DC-PV/2+V-FM - 2801161

Lightning/surge arrester for 2-pos. isolated 1000 V DC voltage systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three plug-in temperature-monitored protective elements, status message on each plug.

Type 1/2 surge protection plug - VAL-MS-T1/T2 1000DC-PV-ST - 2801162

Replacement plug for PV arrester combinations from the VAL-MS-T1/T2 1000DC-PV-... product range

Type 1/2 surge protection plug - VAL-MS-T1/T2 1000DCPV-UD-ST - 2801231

Replacement plug for PV arrester combinations from the VAL-MS-T1/T2 1000DC-PV-... product range

Lightning/surge arrester type 1/2 - VAL-MB-T1/T2 1500DC-PV/2+V-FM - 2905640

Lightning/surge arrester for 2-pos. isolated 1500 V DC voltage systems, for DIN rail mounting, with remote indication contact, temperature-monitored protective elements, status message on the module.

Lightning/surge arrester type 1/2 - VAL-MB-T1/T2 1500DC-PV/2+V - 2905641

Lightning/surge arrester for 2-pos. isolated 1500 V DC voltage systems, for DIN rail mounting, temperature-monitored protective elements, status message on the module.

Lightning/surge arrester type 1/2 - VAL-MB-T1/T2 1000DC-PV/2+V-FM - 2905638

Lightning/surge arrester for 2-pos. isolated 1000 V DC voltage systems, for DIN rail mounting, with remote indication contact, temperature-monitored protective elements, status message on the module.

51 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close