Product list Cables and connectors

Filter

361 Results

facetDefinition[facetId=PIM_FAC_SIGNAL_TYPE_CBX_STR, helpText=, helpImageUrl=]

Signal type

  • More Options
    close

    Signal type



facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



FO patch cable - FOC-PN-B-1000/... - 1402172

POF PROFINET installation cable for fixed installation in the inner area with individual elements made of highly durable polyamide (PE). Individual elements made of extremely wear-resistant polyamide (PE). The cable is halogen-free, ozone and UV resistant and has a rugged polyurethane (PUR) outer sheath.

FO patch cable - FOC-PN-C-1003/... - 1402175

Highly flexible POF PROFINET cable for use in drag chains for an alternating bending frequency of up to 5 million cycles. Individual elements made of extremely wear-resistant polyamide (PE). The cable is halogen-free, ozone and UV resistant and has a rugged polyurethane (PUR) outer sheath.

FO patch cable - FOC-PN-HCS-1018/... - 1402190

HCS PROFINET installation cables that can be assembled for fixed installation indoors and outdoors (direct underground installation not permitted) with individual elements made from extremely hard-wearing polyamide (PE). The cable is halogen-free, ozone and UV resistant and has a PVC outer sheath.

Bus system cable - VS-937/... - 1402611

CAT5e, PROFINET cable, shielded, star-quad, 4-pos., 22 AWG (7-wire), black, length: variable

Network cable - VS-OE-OE-937/... - 1402687

Network cable, PROFINET CAT5 (100 Mbps), 4-position, PE-X halogen-free, black RAL 9005, shielded, free cable end, on free cable end, cable length: Free entry (0.5 ... 400 m), For railway applications

Network cable - VS-OE-IP20-93B-LI/2,0 - 1416128

Assembled PROFINET cable, CAT5e, shielded, star quad, AWG 22 stranded (7-wire), RAL 6018 (yellow-green), free conductor end on RJ45 plug/IP20, line, length: 2 m

Network cable - VS-IP20-IP20-93B-LI/2,0 - 1416131

Assembled PROFINET cable, CAT5e, shielded, star quad, AWG 22 stranded (7-wire), RAL 6018 (yellow-green), RJ45 plug/IP20 on RJ45 plug/IP20, line, length: 2 m

Network cable - VS-PPC/ME-IP20-93B-LI/5,0 - 1416138

Assembled PROFINET cable, CAT5e, shielded, star quad, AWG 22 stranded (7-wire), RAL 6018 (yellow-green), RJ45 plug/IP67 push-pull metal housing on RJ45 plug/IP20, line, length: 5 m

Network cable - VS-PPC/PL-IP20-93B-LI/5,0 - 1416141

Assembled PROFINET cable, CAT5e, shielded, star-quad, 22 AWG stranded (7-wire), RAL 6018 (yellow-green), RJ45 plug/IP67 push/pull plastic housing to RJ45 plug/IP20, gray, line, length: 5 m

Network cable - VS-OE-PPC/ME-93B-LI/5,0 - 1416162

Assembled PROFINET cable, CAT5e, shielded, star quad, AWG 22 stranded (7-wire), RAL 6018 (yellow-green), free conductor end on RJ45 plug/IP67 push-pull metal housing, line, length: 5 m

361 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close