Product list Modular entry system for pre-assembled cables

Filter

149 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Cable sleeve - CES-STPG-GY-2X3 - 1410424

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 2.4 mm ... 2.7 mm , color: gray

Cable sleeve - CES-STPG-GY-2X4 - 1410438

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 3.4 mm ... 3.7 mm , color: gray

Cable sleeve - CES-STPG-GY-2X7 - 1410110

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 6.4 mm ... 6.7 mm , color: gray

Cable sleeve - CES-STPG-GY-2X8 - 1410123

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 7.4 mm ... 7.7 mm , color: gray

Cable sleeve - CES-STPG-GY-2X9 - 1410440

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 8.4 mm ... 8.7 mm , color: gray

Cable sleeve - CES-STPG-GY-4X5 - 1410136

Cable sleeve, no. of conductors: 4, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 4x 4.4 mm ... 4.7 mm , color: gray

Cable sleeve - CES-STPG-GY-4X6 - 1410149

Cable sleeve, no. of conductors: 4, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 4x 5.4 mm ... 5.7 mm , color: gray

Cable sleeve - CES-SRG-BK-2X3 - 1410398

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 2 mm ... 2.3 mm , color: black

Cable sleeve - CES-SRG-BK-2X4 - 1410408

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 3 mm ... 3.3 mm , color: black

Cable sleeve - CES-SRG-BK-2X7 - 1410084

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 6 mm ... 6.3 mm , color: black

149 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close