Product list Charging technology sets

Filter

4 Results

facetDefinition[facetId=PIM_FAC_STANDARD_STR, helpText=Standard (or regulation), according to which a product is approved or designed, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CHARGE_CURRENT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONSTRUCTION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CHARGE_CURRENT_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CHARGE_MODE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=]
new

Set - EV-SET-T2AC-BAS-RCM1-20AC5MES - 1628077

HOME charging technology set starter kit for easy assembly of a charging station, Type 2, 1x AC charging cable with Vehicle Connector, open cable end, protective cap, holder (park position), Basic AC charging controller, preconfigured, 1-channel RCM, IEC 62196-2, IEC 61851-1, Mode 3, Case C, 4 kW, 16 A, 230 V AC, cable: 5 m

new

Set - EV-SET-T2AC-BAS-RCM1-20ASE12 - 1628080

HOME charging technology set starter kit for easy assembly of a charging station, Type 2, 1x AC Infrastructure Socket Outlet, 12 V locking actuator, self-closing IP54 hinged cover, Basic AC charging controller, preconfigured, 1-channel RCM, Integrated release function of the locking actuator for disconnection of Infrastructure Plug and Infrastructure Socket Outlet, IEC 62196-2, IEC 61851-1, Mode 3, Case B, 11 kW, 16 A, 400 V AC, cable: 0.7 m

new

Set - EV-SET-T2AC-ADV-RCM2-32AC5MES - 1628081

TWIN charging technology set starter kit for easy assembly of a charging station, Type 2, 2x AC charging cable with Vehicle Connector, open cable ends, protective caps, holders (park positions), Advanced AC charging controller, 2-channel RCM, IEC 62196-2, IEC 61851-1, Mode 3, Case C, 22 kW, 32 A, 400 V AC, cable: 5 m

new

Set - EV-SET-T2AC-ADV-RCM2-32ASE12 - 1628082

TWIN charging technology set starter kit for easy assembly of a charging station, Type 2, 2x AC Infrastructure Socket Outlets, 12 V locking actuators, self-closing IP54 hinged covers, Advanced AC charging controller, 2-channel RCM, Separate module with release function of the locking actuator for disconnection of Infrastructure Plug and Infrastructure Socket Outlet, IEC 62196-2, IEC 61851-1, Mode 3, Case B, 22 kW, 32 A, 400 V AC, cable: 0.7 m

4 Results
 

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close