Product list Combined solutions type 2

Filter

9 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NOMINAL_VOLTAGE_UN_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DIRECTION_OF_ACTION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PROTECTIVE_ELEMENT_CURCUIT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_FAULT_WARNING_STR, helpText=, helpImageUrl=]

Type 2 surge arrester - VAL-CP-RCD-3S/40/0.03 - 2882802

Combination of pluggable type 2 arrester and residual current circuit breaker
(RCD switch) for 3-phase power supply networks (5-conductor system: L1, L2, L3,N, PE).

Type 2 surge arrester - VAL-CP-RCD-3S/40/0.3/SEL - 2808001

Combination of pluggable type 2 arrester and selective residual current circuit breaker
(RCD switch) for 3-phase power supply networks (5-conductor system: L1, L2, L3, N, PE).

Type 2 surge arrester - VAL-CP-MCB-3S-350/40/FM - 2882750

Combination of type 2 surge protection and arrester backup fuse, with monitoring of arrester and arrester backup fuse, in combination with a remote indication contact. Design: 5-conductor system (L1, L2, L3, N, PE), mounting on NS 35 DIN rail

Type 2 surge arrester - VAL-CP-MCB-3C-350/40/FM - 2882776

Combination of type 2 surge protection and arrester backup fuse, with monitoring of arrester and arrester backup fuse, in combination with a status indicator and remote indication contact. Design: 4-conductor system (L1, L2, L3, PEN), mounting on NS 35 DIN rail

Type 2 surge arrester - VAL-CP-MCB-1S-350/40/FM - 2882763

Combination of type 2 surge protection and arrester backup fuse, with monitoring of arrester and arrester backup fuse, in combination with a remote indication contact. Design: 3-conductor system (L1, N, PE), mounting on NS 35 DIN rail

Type 2 surge arrester - VAL-CP-MOSO 60-3S-FM - 2804403

Combination of type 2 surge protection and arrester backup fuse, with arrester monitoring, in combination with a status indicator and remote indication contact. Design: 5-conductor system (L1, L2, L3, N, PE), mounting on 60 mm system technology (power rail system)

Type 2 surge arrester - VAL-CP-MOSO 60-3C-FM - 2804416

Combination of type 2 surge protection and arrester backup fuse, with arrester monitoring, in combination with a diagnostic and status indicator and remote indication contact. Design: 4-conductor system (L1, L2, L3, PEN), mounting on 60 mm system technology (power rail system)

Type 2 surge protection plug - VAL-CP-350-ST-GY - 2882718

Replacement plug for VAL-CP surge protective device with high-capacity varistor with a low leakage current.

Type 2 surge protection plug - VAL-CP-N/PE-350-ST-GY - 2882734

Replacement plug for VAL-CP surge arrester with N-PE spark gap.

9 Results
 

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close