Product list Accessories for QPD installation system

Filter

62 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



Engraving material - GPE 13X 9 WH - 0806932

Engraving material, Sheet, white, unlabeled, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, CMS-P1-PLOTTER, PLOTMARK, mounting type: adhesive, lettering field size: 13 x 9 mm

Plastic label - EMLP (13X9)R - 0819453

Plastic label, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, lettering field size: 13 x 9 mm

Diagonal cutter - MICROFOX-SB - 1212489

Electronic diagonal cutter, round head, without chamfer, with opening spring, mirror-polished and oiled, 2-component grip, cutting capacity: soft 0.2 - 2.0 mm; medium hard 1.2 mm; hard 0.5 mm diameter

Insulating sleeve - PT/FS 2,8 - 1406700

Insulating sleeve, as touch protection, slide onto the conductor before for 2.8 slip-on sleeves

Insert seal - Q-T-EDG-K - 1580011

Insert seal for QUICKON T-distributor, for IP65 sealing of thin power conductors (9 - 11 mm)

Insert seal - Q-T-EDG-M - 1580024

Insert seal for QUICKON T-distributor, for IP65 sealing of thin power conductors (10 - 12.5 mm)

Insert seal - Q-T-EDG-G - 1580037

Insert seal for QUICKON T-distributor, for IP65 sealing of thin power conductors (11.5 mm ... 14 mm)

Protective cap - QPD QSK 2,5 - 1582150

Protective cap made of transparent plastic for QPD QUICKON connection 4x 2.5 mm², IP50.

62 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close