Product list High-current terminal blocks

Filter

73 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • More Options
    close

    Color



facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_GROUNDING_FOOT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

High-current terminal block - PTPOWER 35 - 3212064

High-current terminal block, connection method: Power-Turn connection, number of connections: 2, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 16 mm, color: gray, mounting type: NS 35/15

High-current terminal block - PTPOWER 35 BU - 3212065

High-current terminal block, connection method: Power-Turn connection, number of connections: 2, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 16 mm, color: blue, mounting type: NS 35/15

Ground modular terminal block - PTPOWER 35-PE - 3212066

Ground modular terminal block, connection method: Power-Turn connection, number of connections: 2, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 16 mm, color: green-yellow, mounting type: NS 35/15

High-current terminal block - PTPOWER 35 OG - 3212095

High-current terminal block, connection method: Power-Turn connection, number of connections: 2, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 16 mm, color: orange, mounting type: NS 35/15

High-current terminal block - PTPOWER 35-3L - 3212068

High-current terminal block, connection method: Power-Turn connection, number of connections: 6, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 48 mm, color: gray, mounting type: NS 35/15

High-current terminal block - PTPOWER 35-3L/N - 3212069

High-current terminal block, connection method: Power-Turn connection, number of connections: 8, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 64 mm, color: gray/blue, mounting type: NS 35/15

High-current terminal block - PTPOWER 35-3L/FE - 3212070

High-current terminal block, connection method: Power-Turn connection, number of connections: 8, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 64 mm, color: gray/black-yellow, mounting type: NS 35/15

High-current terminal block - PTPOWER 35-3L/N/FE - 3212071

High-current terminal block, connection method: Power-Turn connection, number of connections: 10, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 80 mm, color: gray/blue/black-yellow, mounting type: NS 35/15

High-current terminal block - PTPOWER 35-3L-F - 3212072

High-current terminal block, connection method: Power-Turn connection, number of connections: 6, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 48 mm, height: 68.3 mm, color: gray, mounting type: direct screw connection

High-current terminal block - PTPOWER 35-3L/N-F - 3212073

High-current terminal block, connection method: Power-Turn connection, number of connections: 8, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 64 mm, height: 68.3 mm, color: gray/blue, mounting type: direct screw connection

73 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close