Product list Feed-through terminal blocks

Filter

6 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=]

Feed-through terminal block - BT 1,25 - 3281122

Feed-through terminal block, connection method: Ring cable lug, number of connections: 2, width: 7 mm, color: black, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - BTO 1,25 - 3281100

Feed-through terminal block, with an open screw shaft, connection method: Ring cable lug, number of connections: 2, width: 7 mm, color: black, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - BT 2,0 - 3281123

Feed-through terminal block, connection method: Ring cable lug, number of connections: 2, width: 8 mm, color: black, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - BTO 2,0 - 3281107

Feed-through terminal block, with an open screw shaft, connection method: Ring cable lug, number of connections: 2, width: 8 mm, color: black, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - BT 3,5 - 3281124

Feed-through terminal block, connection method: Ring cable lug, number of connections: 2, width: 10 mm, color: black, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - BTO 3,5 - 3281114

Feed-through terminal block, with an open screw shaft, connection method: Ring cable lug, number of connections: 2, width: 10 mm, color: black, mounting type: NS 35/7,5, NS 35/15

6 Results
 

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close