Product list Device connections

Filter

9 Results

facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=]

Panel mounting frames - VS-SCRJ-A-TC-IP67 - 1658545

VS-SC-RJ panel mounting frame for transceiver from AVAGO, type: AFBR 5978Z, gray, IP65/67

Panel mounting frames - VS-PPC-F1-SCRJ-MNNA-1RF - 1405374

SC-RJ panel mounting frame, IP67, for push-pull interlocking, metal, with Freenet system, for rectangular mounting cutout, with seal and SC-RJ coupling (for POF, PCF, and GOF), without mounting screws

Panel mounting frames - VS-PPC-F1-SCRJ-MNNA-1RP - 1608061

SC-RJ panel mounting frame, IP67, for push-pull interlocking, metal, for transceiver, for square panel cutout, with grommet, without mounting screws

Panel mounting frames - VS-PPC-F1-SCRJ-POBK-1RF - 1608210

SC-RJ panel mounting frame, IP67, for push-pull interlocking, plastic, with Freenet system, for rectangular mounting cutout, with seal and SC-RJ coupling (for POF, PCF, and GOF), without mounting screws

Panel mounting frames - VS-PPC-F1-SCRJ-POBK-1RP - 1657889

SC-RJ panel mounting frame, IP67, for push-pull interlocking, plastic, for transceiver, for square panel cutout, with grommet, without mounting screws

Panel mounting frames - FOC-V14-F1S-EM/SJO - 1413983

RJ45 panel mounting frame for transceiver, IP67, for push-pull interlocking, metal, for square mounting cutout, with seal and mounting screws

Fiber optic coupling - FOC-M12-BU/BU - 1416677

Fiber optics coupling M12, duplex, suitable for all fibers, with wall bracket, IP65 degree of protection

FO transceiver - FOC-M12-MNNA-TC-650 - 1416716

M12 FO transceiver, duplex, wavelength: 650 nm for 125 Mbps, for POF and PCF fiber, for PCB mounting, M16 fastening thread, with sealing cap, including I²C interface for transceiver monitoring and management

FO transceiver - FOC-M12-MNNA-TC-1300 - 1416729

M12 FO transceiver, duplex, wavelength: 1300 nm for 125 Mbps, for GOF fiber, for PCB mounting, M16 fastening thread, with sealing cap, including I²C interface for transceiver monitoring and management

9 Results
 

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close