Product list Test disconnect terminal blocks

Filter

61 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

Test disconnect terminal block - PTME 4 - 3212139

Test disconnect terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.2 mm² - 6 mm², AWG: 24 - 10, width: 6.2 mm, height: 48.8 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - PTME 4 BU - 3212148

Test disconnect terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.2 mm² - 6 mm², AWG: 24 - 10, width: 6.2 mm, height: 48.8 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - PTME 4 WH - 3212140

Test disconnect terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.2 mm² - 6 mm², AWG: 24 - 10, width: 6.2 mm, height: 48.8 mm, color: white, mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - PTME 4 RD - 3212143

Test disconnect terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.2 mm² - 6 mm², AWG: 24 - 10, width: 6.2 mm, height: 48.8 mm, color: red, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PTMED 4 - 3212141

Feed-through terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.2 mm² - 6 mm², AWG: 24 - 10, width: 6.2 mm, height: 48.8 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - PTME 6 - 3212170

Test disconnect terminal block, connection method: Push-in connection, cross section: 0.5 mm² - 10 mm² , AWG: 20 - 10, width: 8.2 mm, color: gray

Component terminal block - PTME 6-BE - 3035687

Component terminal block, for installing components that can be individually selected, connection method: Push-in connection, cross section: 0.5 mm² - 10 mm² , AWG: 20 - 10, width: 8.2 mm, color: gray

Feed-through terminal block - PTMED 6 - 3212183

Feed-through terminal block, connection method: Push-in connection, cross section: 0.5 mm² - 10 mm² , AWG: 20 - 10, width: 8.2 mm, color: gray

Starter kit - PTME 6-SET POWER - 3035991

Starter kit, consisting of test disconnect terminal blocks with push-in connection technology, marking material, bridging and test accessories. A terminal strip for a three-phase transformer circuit (current and voltage) can be configured individually.

Test disconnect terminal block - PTME 6 HV BU - 3035695

Test disconnect terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.5 mm² - 10 mm², AWG: 20 - 8, width: 8.2 mm, height: 49 mm, color: blue, mounting type: NS 35/15, NS 35/7,5

61 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close