Product list Plug-in terminal blocks

Filter

39 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

  • More Options
    close

    Number of connections



Feed-through terminal block - QTC 1,5/ 1P - 3050073

Feed-through terminal block, connection method: Fast/plug-in connection, number of connections: 2, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - QTC 1,5/ 1P BU - 3050086

Feed-through terminal block, connection method: Fast/plug-in connection, number of connections: 2, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Double-level terminal block - QTTCB 1,5/ 2P - 3050196

Double-level terminal block, connection method: Fast/plug-in connection, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Double-level terminal block - QTTCB 1,5/ 2P BU - 3050206

Double-level terminal block, connection method: Fast/plug-in connection, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: blue, mounting: NS 35/7,5, NS 35/15

Double-level terminal block - QTTCB 1,5/ 2P-PV - 3206377

Double-level terminal block, With equipotential bonder, connection method: Fast/plug-in connection, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Plug - QP 1,5/ 1 - 3051108

Plug, connection method: Quick connection, number of connections: 1, number of positions: 1, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, height: 40 mm, color: gray

Plug - QP 1,5/ 1 BU - 3051250

Plug, connection method: Quick connection, number of connections: 1, number of positions: 1, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, height: 40 mm, color: blue

Plug - QP 1,5/ 1 GNYE - 3051263

Plug, connection method: Quick connection, number of connections: 1, number of positions: 1, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, height: 40 mm, color: green-yellow

Plug - QP 1,5/ 1-L - 3051014

Plug, connection method: Quick connection, number of connections: 1, number of positions: 1, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, height: 40 mm, color: gray

Plug - QP 1,5/ 1-L BU - 3051027

Plug, connection method: Quick connection, number of connections: 1, number of positions: 1, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, height: 40 mm, color: blue

39 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close