Housing screw connection, Plug, M12-Push-Pull, Rear mounting, M15 x 1, THR- und Wellenlötkontakte
Housing screw connection, Plug, M12-Push-Pull, Front mounting, THR- und Wellenlötkontakte
Flush-type connector, Universal, 5-position, Plug, straight, M16-Push-Pull, A-coded, Rear mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 0.34 mm², TPE litz wire
Sensor/actuator panel-mount connector, 4-pos., M12 push-pull, D-coded, front-wall/screw mounting with M16 thread, with straight solder connection
Flush-type connector, 5-position, Plug, straight, M12-Push-Pull, A-coded, Rear mounting, M16, Wave soldering contacts
Housing screw connection, Plug, M12-Push-Pull, Rear mounting, THR- und Wellenlötkontakte
Flush-type connector, Universal, 4-position, Plug, straight, M12-Push-Pull, A-coded, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 0.34 mm², TPE litz wire
Sensor/actuator panel-mount connector, 5-pos., M12 push-pull, A-coded, rear/screw mounting with M16 thread, with straight solder connection
Housing screw connection, Plug, M12-Push-Pull, Front mounting, M14 x 1, THR- und Wellenlötkontakte
Sensor/actuator panel-mount connector, 4-pos., M12 push-pull, rear/screw mounting with M16 thread, with 0.50 m litz wire, 4x 0.34 mm²
"$pageName" on