News Overview

Distributor box for power applications

30.06.2015

M12 power box  

Distributor box for power applications

When it comes to power distribution in the field, a larger cable cross section is required for 24 V supply voltages in order to prevent a voltage drop over distances.

The M12 power distributor boxes from Phoenix Contact, in combination with standard cables up to 4 x 6 mm², are designed with this use in mind. The distributor has four T-coded M12 slots with a current load of up to 10 A per channel. Each of the eight channels has a flat-type plug-in fuse. The distributors are connected directly via T-coded M12 standard cables. Power is supplied to the distributor via standard cables as well as a plug-in sleeve housing with contact inserts and separate crimp contacts. The status on the input and output side can be monitored at all times via LEDs. Another evaluation is performed via an M12 diagnostics port which is connected to the controller in the control cabinet. T-coded items such as molded system cables, connectors for assembly, Y-distributors, and power distributors enable consistent power distribution in the field.


PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close