Feed-through terminal block - BTP 3,5 GY - 3281128

Feed-through terminal block, nom. voltage: 690 V, nominal current: 32 A, connection method: Push-in connection, number of connections: 4, cross section: 0.2 mm² - 4 mm², AWG: 24 - 12, width: 10 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Drawings



Circuit diagram  

Circuit diagram

Back to top

General

Number of levels 1
Number of connections 4
Potentials 1
Nominal cross section 4 mm²
Color gray
Insulating material PC
Flammability rating according to UL 94 V0
Rated surge voltage 8 kV
Degree of pollution 3
Overvoltage category III
Insulating material group IIIa
Maximum power dissipation for nominal condition 1.02 W
Ambient temperature (operation) -40 °C ... 110 °C
Maximum load current 32 A (The maximum load current must not be exceeded by the total current of all connected conductors.)
Nominal current IN 32 A
Nominal voltage UN 690 V
Open side panel Yes
Shock protection test specification DIN EN 50274 (VDE 0660-514):2002-11
Back of the hand protection guaranteed
Finger protection guaranteed
Result of surge voltage test Test passed
Surge voltage test setpoint 9.8 kV
Result of power-frequency withstand voltage test Test passed
Power frequency withstand voltage setpoint 1.89 kV
Result of the test for mechanical stability of terminal points (5 x conductor connection) Test passed
Result of bending test Test passed
Bending test rotation speed 10 rpm
Bending test turns 135
Bending test conductor cross section/weight 0.2 mm² / 0.2 kg
4 mm² / 0.9 kg
Tensile test result Test passed
Conductor cross section tensile test 0.2 mm²
Tractive force setpoint 10 N
Conductor cross section tensile test 4 mm²
Tractive force setpoint 60 N
Result of tight fit on support Test passed
Tight fit on carrier NS 35
Setpoint 1 N
Result of voltage-drop test Test passed
Requirements, voltage drop ≤ 3.2 mV
Result of temperature-rise test Test passed
Short circuit stability result Test passed
Conductor cross section short circuit testing 4 mm²
Short-time current 0.48 kA
Result of thermal test Test passed
Ageing test for screwless modular terminal block temperature cycles 192
Proof of thermal characteristics (needle flame) effective duration 30 s
Result of aging test Test passed
Oscillation, broadband noise test result Test passed
Test specification, oscillation, broadband noise DIN EN 50155 (VDE 0115-200):2008-03
Test spectrum Service life test category 2, bogie-mounted
Test frequency f1 = 5 Hz to f2 = 250 Hz
ASD level 6.12 (m/s2)2/Hz
Acceleration 3.12 g
Test duration per axis 5 h
Test directions X-, Y- and Z-axis
Shock test result Test passed
Test specification, shock test DIN EN 50155 (VDE 0115-200):2008-03
Shock form Half-sine
Acceleration 30g
Shock duration 18 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Back to top

Dimensions

Width 10 mm
Length 46 mm
Height NS 35/7,5 38.2 mm
Height NS 35/15 45.7 mm
Back to top

Connection data

Connection method Push-in connection
Stripping length 10 mm ... 12 mm
Connection in acc. with standard IEC 60947-7-1
Conductor cross section solid min. 0.2 mm²
Conductor cross section solid max. 4 mm²
Conductor cross section AWG min. 24
Conductor cross section AWG max. 12
Conductor cross section flexible min. 0.2 mm²
Conductor cross section flexible max. 4 mm²
Min. AWG conductor cross section, flexible 24
Max. AWG conductor cross section, flexible 12
Conductor cross section flexible, with ferrule without plastic sleeve min. 0.25 mm²
Conductor cross section flexible, with ferrule without plastic sleeve max. 2.5 mm²
Conductor cross section flexible, with ferrule with plastic sleeve min. 0.25 mm²
Conductor cross section flexible, with ferrule with plastic sleeve max. 2.5 mm²
Back to top

Connection data (JIS standard)

Connection method Push-in connection
Connection in acc. with standard JIS 8207-7-1
Single-wire/terminal point, solid diameter min. 0.5 mm
Single-wire/terminal point, solid diameter max. 2 mm
Conductor cross section flexible min. 0.5 mm²
Conductor cross section flexible max. 3.5 mm²
Conductor cross section flexible, with ferrule without plastic sleeve min. 0.5 mm²
Conductor cross section flexible, with ferrule without plastic sleeve max. 2 mm²
Conductor cross section flexible, with ferrule with plastic sleeve min. 0.5 mm²
Conductor cross section flexible, with ferrule with plastic sleeve max. 2 mm²
Connection cross sections directly pluggable 0.8 mm 2 mm
Single-wire/terminal point, solid diameter min. 0.8 mm
Single-wire/terminal point, solid diameter max. 2 mm
Conductor cross section flexible, with ferrule without plastic sleeve min. 0.5 mm²
Conductor cross section flexible, with ferrule without plastic sleeve max. 2 mm²
Conductor cross section flexible, with ferrule with plastic sleeve min. 0.5 mm²
Conductor cross section flexible, with ferrule with plastic sleeve max. 2 mm²
Nominal current IN 30 A
Maximum load current 30 A
Nominal voltage UN 600 V
Back to top

Standards and Regulations

Connection in acc. with standard IEC 60947-7-1
Flammability rating according to UL 94 V0
Back to top

Environmental Product Compliance

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Back to top

Classifications

eCl@ss

eCl@ss 4.0 27141120
eCl@ss 4.1 27141120
eCl@ss 5.0 27141120
eCl@ss 5.1 27141100
eCl@ss 6.0 27141100
eCl@ss 7.0 27141120
eCl@ss 8.0 27141120
eCl@ss 9.0 27141120
Back to top

ETIM

ETIM 2.0 EC000897
ETIM 3.0 EC000897
ETIM 4.0 EC000897
ETIM 5.0 EC000897
ETIM 6.0 EC000897
ETIM 7.0 EC000897
Back to top

UNSPSC

UNSPSC 6.01 30211811
UNSPSC 7.0901 39121410
UNSPSC 11 39121410
UNSPSC 12.01 39121410
UNSPSC 13.2 39121410
Back to top

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close