Feed-through terminal block - BTP 3,5 - 3281116

Feed-through terminal block, nom. voltage: 690 V, nominal current: 32 A, connection method: Push-in connection, number of connections: 4, cross section: 0.2 mm² - 4 mm², AWG: 24 - 12, width: 10 mm, color: black, mounting type: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

 

Safety note

Description Language Revision
[pdf, 1 MB] Safety note

Safety_instructions.pdf
English
[pdf, 1 MB] Safety note

108769_de_c01.pdf
German
 

CAD data

Description Language Revision
[dxf, 466 KB] CAD data
DXF-File
pxc_3281116_04_BTP-3-5_2D.dxf
International
2018-02-16
[igs, 1 MB] CAD data
IGES-File
pxc_3281116_04_BTP-3-5_3D.igs
International
2018-02-16
[pdf, 50 KB] CAD data
2D-PDF
pxc_3281116_04_BTP-3-5_2D.pdf
International
2018-02-16
[stp, 432 KB] CAD data
STEP-File
pxc_3281116_04_BTP-3-5_3D.stp
International
2018-02-16
 

Tender Text

Description Language Revision
[zip, 7 KB] Tender Text
Tender text (.txt, .x81, .d81)
3281116_nl.zip
Dutch
14/06/2019
[zip, 7 KB] Tender Text
Tender text (.txt, .x81, .d81)
3281116_en.zip
English
14/06/2019
[zip, 7 KB] Tender Text
Tender text (.txt, .x81, .d81)
3281116_fr.zip
French
14/06/2019
[zip, 7 KB] Tender Text
Tender text (.txt, .x81, .d81)
3281116_de.zip
German
14/06/2019
 

Manufacturer's declaration

Description Language Revision
[pdf, 709 KB] Manufacturer's declaration
EU Declaration of Conformity
3281116_CE_01.pdf
International
01



Select the items you want and click "Download" to download them as a single package.



For using this functionality please login or register.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close