Feed-through terminal block - BTP 1,25 - 3281102

Feed-through terminal block, nom. voltage: 690 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 4, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 7 mm, color: black, mounting type: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and tool-free direct plug-in thanks to push-in multi-conductor connection
  • Easy potential distribution with time-saving jumper system
  • Safety for users thanks to integrated shock protection
  • Maximum overview thanks to extensive marking and labeling of every terminal point
  • Reduction in logistics costs with the uniform CLIPLINE complete system accessories

Key Commercial Data

Orderkey 3281102
Packing unit 50 pc
Sales key BE5512 -
Minimum order quantity 50 pc
Catalog page Page 387 (C_1_2017)
GTIN 4055626119151
Weight per Piece (excluding packing) 6.508 g
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close