Distribution block - PTFIX 6/18X2,5-G VT - 3273520

Distribution block, Basic terminal block with supply, The blocks can be bridged with one another via the conductor shaft. For corresponding plug-in bridges, see accessories, nom. voltage: 450 V, nominal current: 24 A, connection method: Push-in connection, Push-in connection, number of connections: 19, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 56.5 mm, height: 22.7 mm, color: violet, mounting type: adhesive

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Time savings of up to 80%, thanks to ready-to-mount blocks without manual bridging
  • Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
  • Clear wiring, thanks to eleven different color variants
  • Flexible use, thanks to DIN rail mounting, direct mounting or adhesive mounting
  • Space savings of up to 50% on the DIN rail, thanks to transverse mounting
Logo

Key Commercial Data

Orderkey 3273520
Packing unit 8 pc
Sales key BE2269 -
Minimum order quantity 8 pc
Catalog page Page 144 (C_1_2017)
GTIN 4055626393377
Weight per Piece (excluding packing) 42.000 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close