Potential distributors - FTRV 8-PV /BK - 3270194

Potential distributors, without actuation lever, nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 32, width: 8.3 mm, length: 100 mm, color: gray, color of connection elements: black, mounting: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Potential distributor for distributing potentials up to 17.5 A
  • High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
  • Tool-free wiring in a confined space thanks to compact size
  • The 2.3 mm test connection enables testing between the conductors with test pins commonly used in the industry
Logo

Key Commercial Data

Orderkey 3270194
Packing unit 10 pc
Sales key BE6211 -
Minimum order quantity 10 pc
Catalog page Page 49 (C_1_2017)
GTIN 4046356944144
Weight per Piece (excluding packing) 32.890 g
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close