Marshalling panel - RV 8-PV-TP(2,4X0,8)L - 3191039

The figure shows the RV 8-TP(2.4X0.8)L version

Marshaling distributor, as potential distributor, all levels are linked together internally. TERMI-POINT connection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Drawings



Circuit diagram  

Circuit diagram

Back to top

General

Number of levels 1
Number of connections 16
Color gray
Insulating material PA
Flammability rating according to UL 94 V0
Rated surge voltage 4 kV
Degree of pollution 3
Overvoltage category III
Insulating material group I
Nominal current IN 5 A
Max. load current 5 A
Nominal voltage UN 250 V
Open side panel No
Number of positions 1
Back to top

Dimensions

Width 7.6 mm
Length 202 mm
Height NS 35/7,5 81.5 mm
Height NS 35/15 89 mm
Back to top

Connection data

Conductor cross section solid min. 0.22 mm²
Conductor cross section solid max. 0.56 mm²
Conductor cross section flexible min. 0.22 mm²
Conductor cross section flexible max. 0.56 mm²
Conductor cross section AWG min. 24
Conductor cross section AWG max. 20
Conductor cross section flexible, with ferrule with plastic sleeve min. 0.25 mm²
Conductor cross section flexible, with ferrule with plastic sleeve max. 0.5 mm²
Connection method TERMI-POINT®
TERMI-POINT pin dimensions 2.4 x 0.8 mm
Position of the TERMI-POINT pin vertical
Back to top

Standards and Regulations

Flammability rating according to UL 94 V0
Back to top

Environmental Product Compliance

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Back to top

Classifications

eCl@ss

eCl@ss 4.0 27141124
eCl@ss 4.1 27141124
eCl@ss 5.0 27141124
eCl@ss 5.1 27141100
eCl@ss 6.0 27141100
eCl@ss 7.0 27141120
eCl@ss 8.0 27141120
eCl@ss 9.0 27141120
Back to top

ETIM

ETIM 2.0 EC000897
ETIM 3.0 EC000897
ETIM 4.0 EC000897
ETIM 5.0 EC000897
ETIM 6.0 EC000897
ETIM 7.0 EC000897
Back to top

UNSPSC

UNSPSC 6.01 30211811
UNSPSC 7.0901 39121410
UNSPSC 11 39121410
UNSPSC 12.01 39121410
UNSPSC 13.2 39121410
Back to top

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close