Cover profile carrier - AP 2-TU KS - 3034372

Sealable cover profile, for mounting on NS 35/7,5 DIN rail and for fixing the cover profile AP 2, with plastic knurled nut M5, space requirement: 2 mm

Price:

Overview

Technical data

Accessories

Downloads

Drawings



Dimensional drawing  

Dimensional drawing

Back to top

Dimensions

Length (b) 55.5 mm
Width (a) 2 mm
Height (c) 79.2 mm
Back to top

General

Color gray
Flammability rating according to UL 94 V0
Material PA
Back to top

Standards and Regulations

Flammability rating according to UL 94 V0
Back to top

Environmental Product Compliance

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Back to top

Classifications

eCl@ss

eCl@ss 10.0.1 27141190
eCl@ss 4.0 24190219
eCl@ss 4.1 24190219
eCl@ss 5.0 27141137
eCl@ss 5.1 27141100
eCl@ss 6.0 27141100
eCl@ss 7.0 27141190
eCl@ss 8.0 27141190
eCl@ss 9.0 27141190
Back to top

ETIM

ETIM 2.0 EC001031
ETIM 3.0 EC001031
ETIM 4.0 EC000007
ETIM 5.0 EC002848
ETIM 6.0 EC002848
ETIM 7.0 EC002848
Back to top

UNSPSC

UNSPSC 6.01 30211923
UNSPSC 7.0901 27121703
UNSPSC 11 27121703
UNSPSC 12.01 27121703
UNSPSC 13.2 39121410
Back to top

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close