DIN rail, unperforated - NS 15 UNP AE OP 200X200 - 3002643

The figure shows the version without elongated holes at the front

DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer, length: 178 mm, Suitable for PxC polyester terminal boxes, color: silver

Price:

Overview

Technical data

Downloads

 

Tender Text

Description Language Revision
[zip, 2 KB] Tender Text
Tender text (.txt, .x81, .d81)
3002643_nl.zip
Dutch
14/06/2019
[zip, 2 KB] Tender Text
Tender text (.txt, .x81, .d81)
3002643_en.zip
English
14/06/2019
[zip, 2 KB] Tender Text
Tender text (.txt, .x81, .d81)
3002643_fr.zip
French
14/06/2019
[zip, 2 KB] Tender Text
Tender text (.txt, .x81, .d81)
3002643_de.zip
German
14/06/2019



Select the items you want and click "Download" to download them as a single package.



For using this functionality please login or register.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close