DIN rail, unperforated - NS 15 UNP AE EP 75X190 - 3002627

The figure shows the version without elongated holes at the front

DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer, length: 174 mm, Suitable for PxC polyester terminal boxes, color: silver

Price:

Overview

Technical data

Downloads

Your advantages

  • The DIN rails should have elongated holes at the front for fixing
  • The length of the rails fits the polyester terminal boxes from Phoenix Contact exactly
  • Particular attention has been paid to high dimensional accuracy and surface tempering
  • The design of the DIN rails corresponds to European standard EN 60715

Key Commercial Data

Orderkey 3002627
Packing unit 1 pc
Sales key BE9Z4X -
GTIN 4055626461335
Weight per Piece (excluding packing) 22.220 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close