Monitor - VL FPM 19U - 2913021

15" display shown

19"/48 cm flat panel LCD monitor with resistive touch screen. Includes two rear USB ports and one front USB port.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Note

Utilization restriction EMC: class A product, see manufacturer's declaration in the download area
Back to top

Dimensions

Outer dimensions: width, height, depth 489 mm x 406 mm x 48 mm (Includes bezel)
Installation dimensions: width, height, depth 444 mm x 362 mm (Panel cutout)
Back to top

Display

Display 48,3 cm / 19"-TFT
Screen resolution 1280 x 1024 Pixel(s) (SXGA)
Touch technology analog resistive (polyester)
Brightness 300 cd/m², typical (adjustable)
Backlighting CCFL
Display backlight MTBF > 50000 h
Colors 16.7 million colors
Back to top

Monitor data

Network Without network
Interfaces 1x USB 1.1, Typ A
1x USB 2.0, Typ A
1x USB on front
Monitor output 1x DVI-D
1x VGA
Slots without slots
Back to top

General

Mounting type VESA MIS-D, 100/75, C
Front installation
Weight 9.51 kg
Back to top

Ambient conditions

Degree of protection IP65 (front), IP20 (back)
Ambient temperature (operation) 0 °C ... 55 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C
Permissible humidity (operation) 5 % ... 95 %
Permissible humidity (storage/transport) 5 % ... 95 %
Vibration (operation) DIN EN 60068-2-6
Shock 15g, 11 ms in accordance with IEC 60068-2-27
Back to top

Device supply

Supply voltage 24 V DC (typical)
Supply voltage range 19.2 V DC ... 28.8 V DC
Power supply unit 24 V DC ±20 %
Back to top

Standards and Regulations

Shock 15g, 11 ms in accordance with IEC 60068-2-27
Vibration (operation) DIN EN 60068-2-6
Back to top

Environmental Product Compliance

REACh SVHC
Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”
Back to top

Classifications

eCl@ss

eCl@ss 4.0 24010600
eCl@ss 4.1 24010600
eCl@ss 5.0 27360300
eCl@ss 5.1 27242400
eCl@ss 6.0 19200200
eCl@ss 7.0 19200201
eCl@ss 8.0 19200201
eCl@ss 9.0 19200103
Back to top

ETIM

ETIM 3.0 EC001425
ETIM 4.0 EC001428
ETIM 5.0 EC001428
ETIM 6.0 EC001414
ETIM 7.0 EC001414
Back to top

UNSPSC

UNSPSC 6.01 43172401
UNSPSC 7.0901 43211902
UNSPSC 11 43172401
UNSPSC 12.01 43211902
UNSPSC 13.2 43211902
Back to top

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close