new

Single relay - REL-OR3/LDP-125DC/3X21 - 2909207

Plug-in octal relays with power contacts, 3 changeover contacts, test button, freewheeling diode, mechanical switch position indicator, polarity A1+, A2-, input voltage: 125 V DC

Price:

Overview

Technical data

Accessories

Approvals

Downloads

 

Application Note

Description Language Revision
[pdf, 356 KB] Application Note
Installation guidelines for the INTERFACE Relay and INTERFACE Cabling product groups
104155_zh_02.pdf
Chinese
2017-09-22
[pdf, 113 KB] Application Note
Installation guidelines for the INTERFACE Relay and INTERFACE Cabling product groups
104155_de_02.pdf
German
2017-09-18
[pdf, 109 KB] Application Note
Installation guidelines for the INTERFACE Relay and INTERFACE Cabling product groups
104155_en_02.pdf
English
2017-09-18
[pdf, 111 KB] Application Note
Installation guidelines for the INTERFACE Relay and INTERFACE Cabling product groups
104155_fr_02.pdf
French
2017-09-18
[pdf, 82 KB] Application Note
Installation guidelines for the INTERFACE Relay and INTERFACE Cabling product groups
104155_it_02.pdf
Italian
2017-09-18
[pdf, 113 KB] Application Note
Installation guidelines for the INTERFACE Relay and INTERFACE Cabling product groups
104155_pt_02.pdf
Portuguese
2017-09-18
[pdf, 148 KB] Application Note
Installation guidelines for the INTERFACE Relay and INTERFACE Cabling product groups
104155_ru_02.pdf
Russian
2017-09-19
[pdf, 106 KB] Application Note
Installation guidelines for the INTERFACE Relay and INTERFACE Cabling product groups
104155_es_02.pdf
Spanish
2017-09-18
[pdf, 134 KB] Application Note
Installation guidelines for the INTERFACE Relay and INTERFACE Cabling product groups
104155_tr_02.pdf
Turkish
2017-09-18
 

CAD data

Description Language Revision
[dxf, 304 KB] CAD data
DXF-File
pxc_2909207_00_REL-OR3-LDP-125DC-3X21_2D.dxf
International
2019-02-05
[igs, 546 KB] CAD data
IGES-File
pxc_2909207_00_REL-OR3-LDP-125DC-3X21_3D.igs
International
2018-12-05
[pdf, 47 KB] CAD data
2D-PDF
pxc_2909207_00_REL-OR3-LDP-125DC-3X21_2D.pdf
International
2018-12-05
[stp, 200 KB] CAD data
STEP-File
pxc_2909207_00_REL-OR3-LDP-125DC-3X21_3D.stp
International
2018-12-05
 

Tender Text

Description Language Revision
[zip, 2 KB] Tender Text
Tender text (.txt, .x81, .d81)
2909207_nl.zip
Dutch
14/06/2019
[zip, 2 KB] Tender Text
Tender text (.txt, .x81, .d81)
2909207_en.zip
English
14/06/2019
[zip, 2 KB] Tender Text
Tender text (.txt, .x81, .d81)
2909207_fr.zip
French
14/06/2019
[zip, 2 KB] Tender Text
Tender text (.txt, .x81, .d81)
2909207_de.zip
German
14/06/2019
 

Product Information

Description Language Revision
[pdf, 232 KB] Product Information
Reliability forecast assistance.
105462_ia_01.pdf
International
02
[pdf, 418 KB] Product Information
FIT, MTTF, MTBF (Predicted failure rate for the statistical demonstration of reliability of the article)
2909211-00_rel_or3_ldp_12dc_3x21.pdf
English
00
 

Manufacturer's declaration

Description Language Revision
[pdf, 107 KB] Manufacturer's declaration
Declaration of compliance with China RoHS – Components
RoHS_2909207_zh.pdf
Chinese
0
[pdf, 69 KB] Manufacturer's declaration
Declaration of compliance with China RoHS – Components
RoHS_2909207_en.pdf
English
0



Select the items you want and click "Download" to download them as a single package.



For using this functionality please login or register.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close