Head-mounted transducer - FA MCR-HT-TS-I-OLP-PT - 2908742

The output-loop-powered head transmitter transmits up to two sensor signals from RTD and TC sensors as well as from resistance-type sensors and voltage sensors and via HART_communication or 4 ... 20 mA, configurable. SIL2/3

Price:

Overview

Technical data

Accessories

Approvals

Downloads

 

Package Slip

Description Language Revision
[pdf, 2 MB] Package Slip
Prod.-Id. 9076230: PACKB.FA MCR-HT-TS-I-OLP-PT
Output loop-powered temperature head transducer
packb_fa_mcr_ht_ts_i_olp_pt_9076230_ia_03.pdf
International
03
 

Data Sheet

Description Language Revision
[pdf, 5 MB] Data Sheet
Prod.-Id. 108101: DB EN FA MCR(-EX)-HT-TS-I-OLP-PT
Loop-powered dual-channel temperature transmitter
db_en_fa_mcr_ex_ht_ts_i_olp_pt_108101_en_00.pdf
English
00
[pdf, 4 MB] Data Sheet
Prod.-Id. 108101: DB DE FA MCR(-EX)-HT-TS-I-OLP-PT
Schleifengespeister zwei-kanaliger Temperaturtransmitter
db_de_fa_mcr_ex_ht_ts_i_olp_pt_108101_de_00.pdf
German
00
 

CAD data

Description Language Revision
[dxf, 971 KB] CAD data
DXF-File
pxc_2908742_01_FA-MCR-HT-TS-I-OLP-PT_2D.dxf
International
2018-06-01
[igs, 4 MB] CAD data
IGES-File
pxc_2908742_01_FA-MCR-HT-TS-I-OLP-PT_3D.igs
International
2018-06-01
[pdf, 63 KB] CAD data
2D-PDF
pxc_2908742_01_FA-MCR-HT-TS-I-OLP-PT_2D.pdf
International
2018-06-01
[stp, 2 MB] CAD data
STEP-File
pxc_2908742_01_FA-MCR-HT-TS-I-OLP-PT_3D.stp
International
2018-06-01
 

Software

Description Language Revision
[zip, 123 MB] Software
DTM-SUITE-INTERFACE Setup (INTERFACE SYSTEM DTMs + INTERFACE ANALOG DTMs + USB driver)
SHA256 Checksum:
8c385a9b5e84080c7cd0632668be6f4734694ecc63075e9e96ad2ff6937d2cb4
DTM-SUITE-INTERFACE_1v30.zip
International
1.30
[zip, 86 MB] Software
FDT container for DTMs, frame application (M&M FDT Container), Windows (32/64-bit) XP, Vista, 7, and 8
SHA256 Checksum:
6d94d8a6f19a93d2a56b065307fdb8d401425b36204650068818de6a47d042ab
fdtCONTAINER_v4.4.16270.1_Setup.zip
International
4.4.16270.1
[zip, 152 MB] Software
IFS-CONF-SUITE-INTERFACE Setup (FTD Container: IFS-CONF + INTERFACE SYSTEM DTMs + INTERFACE ANALOG DTMs + USB driver)
SHA256 Checksum:
d98aa5b62e03933d2194953000bdd8d93c76aa1829edf05b8df5da3488e24444
IFS-CONF-SUITE-INTERFACE_1v30.zip
International
1.30
 

Tender Text

Description Language Revision
[zip, 4 KB] Tender Text
Tender text (.txt, .x81, .d81)
2908742_nl.zip
Dutch
14/06/2019
[zip, 4 KB] Tender Text
Tender text (.txt, .x81, .d81)
2908742_en.zip
English
14/06/2019
[zip, 4 KB] Tender Text
Tender text (.txt, .x81, .d81)
2908742_fr.zip
French
14/06/2019
[zip, 4 KB] Tender Text
Tender text (.txt, .x81, .d81)
2908742_de.zip
German
14/06/2019
 

Manufacturer's declaration

Description Language Revision
[pdf, 131 KB] Manufacturer's declaration
Declaration of compliance with China RoHS – Components
RoHS_2908742_zh.pdf
Chinese
0
[pdf, 596 KB] Manufacturer's declaration
EU Declaration of Conformity
2908742_CE_00.pdf
International
00
[pdf, 1 MB] Manufacturer's declaration
Manufacturer's declaration for ATEX (Category 3)
PxCIF18ATEX2908742X.pdf
International
00



Select the items you want and click "Download" to download them as a single package.



For using this functionality please login or register.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close