FO converters - FB-SM-FO/ST - 1086569

Single-mode fiber optic converter to be used with the FB-HSB-DP/PA station. These fiber optic modules provide longer distances between FB-HSB-DP/PA stations, reduce noise, allow multiple topologies, as well as ring redundancy.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Drawings



Product drawing  

Product drawing

Back to top

Dimensions

Width 25 mm
Height 110 mm
Depth 115 mm
Back to top

Ambient conditions

Ambient temperature (operation) 0 °C ... 60 °C
Ambient temperature (storage/transport) -20 °C ... 60 °C
Permissible humidity (operation) 5 % ... 95 % (non-condensing)
Permissible humidity (storage/transport) 5 % ... 95 % (non-condensing)
Degree of protection IP20
Back to top

General

Mounting position On horizontal DIN rail NS 35 in acc. with EN 60715
Net weight 157 g
Color green
UL, USA/Canada UL 508 Listed
UL, Canada CSA C22.2 No. 142
Back to top

Standards and Regulations

Designation Standards/regulations
Standards/regulations Ring wave noise immunidty in acc. with IEC 61000-4-12
Designation Standards/regulations
Standards/regulations Dry heat in acc. with IEC 61131-2
Designation Standards/regulations
Standards/regulations Damp heat in acc. with IEC 61131-2
Designation Standards/regulations
Standards/regulations Shock and vibration in acc. with EN 61131-2 and EN 50178
Designation PROFIBUS standardization
Standards/regulations IEC 61158-2
UL, USA/Canada UL 508 Listed
UL, Canada CSA C22.2 No. 142
Back to top

Classifications

eCl@ss

eCl@ss 8.0 19179290
eCl@ss 9.0 19170114
Back to top

ETIM

ETIM 5.0 EC001467
Back to top

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close