new

Dummy plug - FBP-3F/14 AUX - 1029338

No picture available

Dummy plug, nom. voltage: 250 V, nominal current: 24 A, color: gray

Price:

Overview

Technical data

Downloads

Drawings



Circuit diagram  

Circuit diagram

Back to top

General

Color gray
Insulating material PC
Flammability rating according to UL 94 V0
Maximum load current 24 A
Nominal current IN 24 A
Nominal voltage UN 250 V
Back to top

Standards and Regulations

Flammability rating according to UL 94 V0
Back to top

Classifications

eCl@ss

eCl@ss 8.0 27440313
eCl@ss 9.0 27440313
Back to top

ETIM

ETIM 5.0 EC002255
ETIM 6.0 EC002255
Back to top

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close