Godkjennelse
Funksjon
FX fiberoptiske porter
Utstyrstype
Omgivelsestemperatur (drift)
Overføringshastighet
El.nr.: 6400462
Managed Switch 2000, 5 RJ45-porter 10/100 MBit/s, beskyttelsesgrad: IP20, PROFINET Conformance-Class B
El.nr.: 6400463
Managed Switch 2000, 8 RJ45-porter 10/100 MBit/s, beskyttelsesgrad: IP20, PROFINET Conformance-Class B
El.nr.: 6400464
Managed Switch 2000, 7 RJ45-porter 10/100 MBit/s, 1 SC-multimode 100 MBit/s, beskyttelsesgrad: IP20, PROFINET Conformance-Class B
El.nr.: 6400465
Managed Switch 2000, 7 RJ45-porter 10/100 MBit/s, 1 SC singlemode 100 MBit/s, beskyttelsesgrad: IP20, PROFINET Conformance-Class B
El.nr.: 6400466
Managed Switch 2000, 6 RJ45-porter 10/100 MBit/s, 2 SC-multimode 100 MBit/s, beskyttelsesgrad: IP20, PROFINET Conformance-Class B
El.nr.: 6400467
Managed Switch 2000, 6 RJ45-porter 10/100 MBit/s, 2 SC singlemode 100 MBit/s, beskyttelsesgrad: IP20, PROFINET Conformance-Class B
El.nr.: 6400468
Managed Switch 2000, 6 RJ45-porter 10/100 MBit/s, 2 ST-multimode 100 MBit/s, beskyttelsesgrad: IP20, PROFINET Conformance-Class B
El.nr.: 6400469
Managed Switch 2000, 6 RJ45-porter 10/100 MBit/s, 2 ST-singlemode 100 MBit/s, beskyttelsesgrad: IP20, PROFINET Conformance-Class B
El.nr.: 6400514
Managed Switch 2000, 6 RJ45-porter 10/100 MBit/s, 2 SFP-porter 100 MBit/s, beskyttelsesgrad: IP20, PROFINET Conformance-Class B
El.nr.: 6400470
Managed Switch 2000, 4 RJ45-porter 10/100 MBit/s, 2 SFP-porter 100 MBit/s, 2 Combo-porter 10/100 MBit/s, beskyttelsesgrad: IP20, PROFINET Conformance-Class B
"$pageName" på