Normas y directivas

Los distintos modos operativos de carga y los distintos requisitos en los mercados de destino hacen que deba lograrse una interoperabilidad de los sistemas enchufables de carga. Todo esto se refleja en las siguientes normas y directivas para la electromovilidad.

Plugs, socket-outlets, vehicle Connectors and Vehicle Inlets — Conductive charging of electric vehicles

  • Part 1: General requirements
  • Part 2: Dimensional compatibility and interchangeability requirements for a.c. pin and contact-tube accessories
  • Part 3: Dimensional interchangeability requirements for d.c. pin and contact-tube vehicle couplers

Electric vehicle conductive charging system

  • Part 1: General requirements
  • Part 21-1: Electric vehicle onboard charger EMC requirements for conductive connection to an AC/DC
  • Part 21-2: EMC requirements for OFF board electric vehicle charging systems (under preparation) supply
  • Part 22: AC electric vehicle charging station (in future merged with 61851-1)
  • Part 23: DC Electric vehicle charging station
  • Part 24: Control communication protocol between off-board DC charger and electric vehicle

 

Electrically propelled road vehicles – Connection to an external electric power supply – Safety requirements

In-Cable Control and Protection Device for mode 2 charging of electric road vehicles (IC-CPD)

ISO/IEC 15118 – Road vehicles – Vehicle to grid communication interface

  • Part 1: General information and use-case definition
  • Part 2 Technical protocol description and Open Systems Interconnections (OSI) layer requirements
  • Part 3: Physical layer and Data Link layer requirements

 

Low-voltage electrical installations

  • Part 7-722: Requirements for special installations or locations – Supply of Electric vehicle

 

Low-voltage switchgear and controlgear assemblies

  • Part 7: Assemblies for specific applications such as marinas, camping sites, market squares, electric vehicles charging stations

 

SAE Electric Vehicle and Plug in Hybrid Electric Vehicle Conductive Charge Coupler

Connection set of conductive charging for electric vehicles

  • Part 1: General requirements
  • Part 2: AC charging coupler
  • Part 3: DC charging coupler

Electric Vehicle Charging System

Software in Programmable Components

Safety of EV Charging System Equipment

Safety of Personnel Protection Systems for EV Supply Circuits

Safety of Plugs, Receptacles, and Couplers for EVs

Safety of EV Supply Equipment

PHOENIX CONTACT
S.A de C.V.

Lago Alberto No. 319 - Piso 9
Colonia Granada
Delegación Miguel Hidalgo
México, Ciudad de México
C.P. 11520
+52/55/1101-1380

Servicio

Descargas