Ready-to-connect distribution blocks with Push-in connection

Simply unpack, connect, and use

You can save space and time with your potential distribution by using Push-in distribution blocks.

PTFIX distribution blocks with Push-in connection come ready-to-connect and are available with different numbers of positions and mounting types. They can be used straight away and expanded as needed. PTFIX helps to ensure flexible, cost-effective load and control current distribution.

Your advantages

  • Ready-to-use blocks for rapid mounting without manual bridging, and time savings of up to 80%
  • Flexible setup in your application, thanks to various mounting options with up to 50% space savings
  • Time-saving pre-treated and rigid conductor connection, thanks to tool-free Push-in direct connection technology

Ready-to-use Push-in distribution blocks – simply unpack, connect, and you're done

Ready-to-use Push-in distribution blocks
Intuitive and secure installationEasy, tool-free direct plug-inIndividually extendable

Distribution and power blocks with 4, 6, 12, and 18 terminal points as well as single layers with two terminal points are available in 11 colors for intuitive, safe installation.

The reduction in insertion forces of up to 50% permits easy and direct insertion of rigid and flexible conductors with ferrules of 0.25 mm² or greater.

The distribution blocks can be arranged and expanded with accessories from the CLIPLINE complete system, checked, and marked individually.

Mounting types: adhesive mounting, direct mounting, DIN rail mounting horizontally and vertically

Decide for yourself – different mounting adapters and flanges can be snapped onto the basic blocks according to your respective application.

Do you want to find out more?

Click the button below to go to the Push-in distribution blocks product section.