Upstream

Upstream

Technology for demanding conditions

Benefit from robust monitoring and communication solutions.

Back to Applications and solutions

Category

  • Production sites
    Production sites

    Phoenix Contact provides robust monitoring and communication solutions from the production site to the pipeline right through to storage in local tanks.

  • Measuring points and local tanks
    Measuring points and local tanks

    It is necessary to continually monitor and control the quality and flow as well as check for leaks of the conveyed material while it is on its way from the production site for further processing or to the storage tanks.

Robust monitoring and communication solutions are required for everything associated with the upstream from the production site to the pipeline through to storage in local tanks. Typical regions for production sites are characterized by large temperature differences and often lack infrastructure.

Signals are sometimes transmitted from ex areas and need to be transmitted reliably over hundreds of kilometers. Phoenix Contact has the industry know-how and can offer a large number of solutions from a wide range of products. The basis of this includes robust components for extended temperature range, network technology for the widest range of transmission methods or I/O systems for all common sensor signals.

Overview: upstream

Overview: upstream

Phoenix Contact provides monitoring and communication solutions from the production site to the pipeline right through to storage in local tanks.

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321