Solution for production site monitoring

Overview

Production site with employee  

Monitoring production sites for oil and gas

  • Digitalization of the oil field enables lower production costs through more cost-effective diagnostics as well as more efficient monitoring.
  • The Oil and Gas Monitor from Phoenix Contact acquires analog and digital data at the oil pump and reliably transmits this to the control room.
  • In the control room, the acquired data can be displayed directly and sent to a higher-level SCADA system for further processing.

Application

Employee remotely monitors the feed pump  

The trend is towards the digitalization of production sites

Oil fields are systems which consist of distributed pumps working independently. These pumps may be several kilometers apart. There is often no network cabling between the pumping stations. There is typically no GSM network which can be used for data transmission.

For some years, however, there has been a trend towards the digitalization of new oil fields as well as oil fields that have been in operation for many years (digital oilfield). This digitalization enables faster and more cost-effective diagnostics as well as more efficient monitoring. In the past, employees had to cross difficult terrain in all kinds of weather, going from pump to pump to read the data locally.

Digital monitoring can be used to acquire binary input signals in the simplest case, such as valve settings. However, analog signals are also acquired. These include temperatures, pressure values, and flow rates, for example. The signals are cyclically displayed in the control room, which is some distance away, and further processed. Secure signal transmission is an important consideration. The continuous monitoring of all oil platforms is only possible using a robust data transmission method that is suitable for industrial applications.

Another key requirement for the products used arises from the fact that the systems are primarily installed outdoors. The environmental conditions require products with extended temperature ranges as well as certifications for use in the Ex area.

Solution

The Phoenix Contact solution offers three main functions:

  1. Collection of data from the Ex/non-Ex area
  2. Safe data transmission via a meshed wireless network
  3. Transfer of data to a SCADA/DCS system or display of data

At the oil pump, signals are collected from zone 1 or 2 and sent cyclically via Trusted Wireless. In the control room, the acquired data is either displayed on separate monitors or optionally sent to a higher-level SCADA/DCS system. Open software interfaces are used for this purpose. Phoenix Contact offers established interfaces, which are supported by many system manufacturers, such as OPC, Modbus, SQL Server, MySQL. In addition, there is the option of using open TCP/IP communication.

Production site monitoring topology

Functional overview of production site monitoring

Production site solution from Phoenix Contact  

Complete solution for production site monitoring

Safe monitoring of oil and gas sources

Use the Oil and Gas Monitor from Phoenix Contact to monitor your oil and gas sources reliably and cost-effectively, even over large distances.

  • Components with extended temperature range
  • Ranges of up to several kilometers, thanks to adjustable data rates
  • User-friendly and comprehensive remote diagnostics for the wireless network with diagnostics software
  • Parallel operation of multiple networks on different channels

Your advantages

  • Easy startup and reduced installation costs in large systems, thanks to wireless communication
  • Data acquisition from any location, thanks to modules for the Ex and non-Ex area
  • Secure and interference-free signal transmission via an encrypted and meshed wireless network
  • Possibility of transferring data to a SCADA/DCS system and of displaying the data locally
  • Flexibility in signal connection to process control systems, thanks to the open software interface

Products

DescriptionTypeOrder No.
The oil and gas monitoring system (OGM) to fully automate and monitor a remote oil fieldOGM I/O-CE2400188
The OGM RG unit (repeater/gateway) for converting wireless protocols and extending the wireless network to cover greater distancesOGM RG-CE2402935
DescriptionTypeOrder No.
The oil and gas monitoring system (OGM) to fully automate and monitor a remote oil fieldOGM I/O-CE
The OGM RG unit (repeater/gateway) for converting wireless protocols and extending the wireless network to cover greater distancesOGM RG-CE

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Referrer:

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close