Back to overview

Thermal device circuit breakers

Thermal device circuit breakers are resistant to high starting currents. They provide optimum protection against overload in power distribution systems, in control cabinet engineering, and systems manufacturing, as well as protection of circuits in battery and board systems.

Thermal circuit breakers are suitable for maximum voltages of 250 V AC or 65 V DC.

Application

Application thermal device circuit breakers  

Application thermal device circuit breakers

Thermal device circuit breakers are ideal for protecting motors, lighting, solenoid valves, transformers, and onboard networks, for example.