Back to overview

Wireless I/O integration into the control level

Wireless I/O integration into the control level

The Radioline function blocks for PC Worx make it possible to read process data, status parameters, and diagnostic parameters for the Radioline wireless system directly using a controller.

Using modern wireless technology, it is very easy to integrate I/O signals from distributed sensors and actuators over large distances into a controller from Phoenix Contact.

Advantages

  • Monitoring and control of remote stations without cable access
  • Easy readout of process data, status parameters, and diagnostic parameters for individual wireless stations
  • Flexibility, easy installation, and cost savings compared to wired installations
  • Reduced development time
  • Free function blocks that do not require a license

Application

Radioline extension modules  

Radioline extension modules

In widely distributed outdoor system structures such as communal infrastructure, water/wastewater, power generation, raw material extraction, transportation technology, and also chemical parks or other process engineering systems, measured values and operating messages often have to be communicated to a control center from many remote stations. This includes, for example, the monitoring of fill levels or consistent recording of pump performance and flow rates.

In the control center, the process data is then either transmitted to a higher-level system via a standardized software interface or displayed on a monitor in prepared format. Yet something that sounds relatively simple demands a great deal of technical software-related programming effort.

Solution

Automatic, self-healing network structures  

Use in different mesh networks

Function blocks can be used to integrate new functions quickly and easily or transform devices into a full-fledged part of your control system. This reduces your development time.

Using modern wireless technology, it is very easy to integrate I/O signals from distributed sensors over large distances into a controller from Phoenix Contact. In the Radioline head station, the entire wireless network is thus represented with just one Modbus slave address, and sensor/actuator information can be read and written easily.

I/O integration in Phoenix Contact controllers

Universal use for controllers from Phoenix Contact  

I/O integration in PC Worx

Required components:

  • Radioline front module
  • Radioline I/O extension modules
  • Inline or Axioline controllers
  • Inline or Axioline RS-485 communication module
  • PC Worx
  • PC Worx function blocks

Bill of material

I/O integration in Phoenix Contact controllersTypeOrder No.
Axioline controller for direct Radioline I/O integration in ModbusAXC 10502700988
Axioline F communication module, for serial data transmission with a Radioline front moduleAXL F RS UNI 1H2688666

The following function blocks are required for PC Worx: 
 

The function blocks can be found with the item data for the Radioline front module on the “Downloads” tab. 

PCW_6_RadiolineBasic,
PCW_6_Modbus_RTU

 

 
I/O integration in Phoenix Contact controllersTypeOrder No.
Axioline controller for direct Radioline I/O integration in ModbusAXC 1050
Axioline F communication module, for serial data transmission with a Radioline front moduleAXL F RS UNI 1H

The following function blocks are required for PC Worx: 
 

The function blocks can be found with the item data for the Radioline front module on the “Downloads” tab. 

PCW_6_RadiolineBasic,
PCW_6_Modbus_RTU

 

 
Radioline front modulesTypeOrder No.
2400 MHz wireless transceiver, range up to 5 km (free line of sight),
worldwide use
RAD-2400-IFS2901541
2400 MHz wireless transceiver, range up to 5 km (free line of sight),
use in Japan
RAD-2400-IFS-JP2702863
868 MHz wireless transceiver, range up to 20 km (free line of sight),
use in Europe
RAD-868-IFS2904909
900 MHz wireless transceiver, range up to 32 km (free line of sight),
use in North America
RAD-900-IFS2901540
900 MHz wireless transceiver, range up to 32 km (free line of sight),
use in Australia
RAD-900-IFS-AU2702878
RS-485 multipoint multiplexer, range up to 1.2 km via two-wire cablesRAD-RS485-IFS2702184
Radioline front modulesTypeOrder No.
2400 MHz wireless transceiver, range up to 5 km (free line of sight),
worldwide use
RAD-2400-IFS
2400 MHz wireless transceiver, range up to 5 km (free line of sight),
use in Japan
RAD-2400-IFS-JP
868 MHz wireless transceiver, range up to 20 km (free line of sight),
use in Europe
RAD-868-IFS
900 MHz wireless transceiver, range up to 32 km (free line of sight),
use in North America
RAD-900-IFS
900 MHz wireless transceiver, range up to 32 km (free line of sight),
use in Australia
RAD-900-IFS-AU
RS-485 multipoint multiplexer, range up to 1.2 km via two-wire cablesRAD-RS485-IFS
Radioline I/O extension modulesTypeOrder No.
2 digital inputs/outputs and 1 analog input/output RAD-DAIO6-IFS2901533
4 digital inputs (0 ... 250 V AC/DC)RAD-DI4-IFS2901535
4 digital NAMUR inputsRAD-NAM4-IFS2316275
4 digital relay outputs (6 A, 250 V AC / 24 V DC)RAD-DOR4-IFS2901536
8 digital inputs (0 … 30.5 V DC), 2 pulse inputs up to 100 HzRAD-DI8-IFS2901539
8 digital transistor outputs (30.5 V DC / 200 mA)RAD-DO8-IFS2902811
4 analog current inputs (0/4 mA ... 20 mA)RAD-AI4-IFS2901537
4 analog voltage inputs (0 V ... 5/10 V) RAD-AI4-U-IFS2702290
4 analog current/voltage outputs (0/4 mA ... 20 mA, 0 V ... 10 V)RAD-AO4-IFS2901538
4 Pt 100 inputs (-50 ... +250°C)RAD-PT100-4-IFS2904035
Radioline I/O extension modulesTypeOrder No.
2 digital inputs/outputs and 1 analog input/output RAD-DAIO6-IFS
4 digital inputs (0 ... 250 V AC/DC)RAD-DI4-IFS
4 digital NAMUR inputsRAD-NAM4-IFS
4 digital relay outputs (6 A, 250 V AC / 24 V DC)RAD-DOR4-IFS
8 digital inputs (0 … 30.5 V DC), 2 pulse inputs up to 100 HzRAD-DI8-IFS
8 digital transistor outputs (30.5 V DC / 200 mA)RAD-DO8-IFS
4 analog current inputs (0/4 mA ... 20 mA)RAD-AI4-IFS
4 analog voltage inputs (0 V ... 5/10 V) RAD-AI4-U-IFS
4 analog current/voltage outputs (0/4 mA ... 20 mA, 0 V ... 10 V)RAD-AO4-IFS
4 Pt 100 inputs (-50 ... +250°C)RAD-PT100-4-IFS
AccessoriesTypeOrder No.
USB cable for diagnostics and configuration of Radioline front modulesRAD-CABLE-USB2903447
AccessoriesTypeOrder No.
USB cable for diagnostics and configuration of Radioline front modulesRAD-CABLE-USB

Back to overview
Further information