Back to overview

1000 and 1100 series Unmanaged Switches

Three 1000 and 1100 series Unmanaged Switches

The FL SWITCH 1000 and 1100 series Unmanaged Switches are the latest generation in our portfolio of Unmanaged Ethernet Switches. These switches are suitable for many automation applications and feature different transmission speeds and installation options.

Simply unpack, connect, and use

Status LEDs of the FL SWITCH 1000  

Unmanaged Switch with status LEDs

The 1000 and 1100 series switches are fully Plug and Play capable, and do not need to be configured. Users therefore find them easy to operate and install. Furthermore, status LEDs on the front and side of the switches provide basic information on the connection status at a glance. This means that an interrupted connection, e.g., due to a faulty cable, can be diagnosed quickly.

Flexible installation

A unique mounting accessory enables you to mount the FL SWITCH 1000 and 1100 series devices flat on the DIN rail. As a result, the switches can also be used in small or flat control cabinets where space is at a premium. You are free to choose the outlet direction of the connections.

This not only makes the switches very flexible to use, but the smaller number of product variants also helps reduce your inventory costs.

Several mounting options available with mounting adapters

Mounting options of 1000 and 1100 series Unmanaged Switches

Prioritization of data traffic

PROFINET and EtherNet/IP™ functions

The universal Unmanaged Switches support PROFINET and EtherNet/IP™ functions

The new Unmanaged Switch series features enhanced data traffic prioritization for automation protocols. The real-time properties of PROFINET and EtherNet/IP™ automation networks are thus supported. This results in more stable networks and increased system availability.

Overview of FL SWITCH 1000 and 1100

 FL SWITCH 1000FL SWITCH 1100
Transmission speed10/100 Mbps10/100/1000 Mbps
Power supply24 V AC/DC24 V AC/DC
Temperature range-10°C … +60°C-10°C … +60°C
Degree of protectionIP30IP30

Special features

Traffic prioritization for PROFINET and EtherNet/IP™Traffic prioritization for PROFINET and EtherNet/IP™
ApprovalsCE, UL 61010, C1D2CE, UL 61010, C1D2