Back to overview

UPS selection guide

Here, you can create your ideal UPS solution:

Modular solution

  1. Choose your power supply, e.g., QUINT POWER
  2. Choose your QUINT UPS UPS module
  3. Choose your energy storage:
  • UPS-BAT/LI-ION for long service life with long buffer times
  • UPS-BAT/VRLA and VRLA-WTR for maximum buffer times

UPS with integrated energy storage

Particularly space-saving and easy to retrofit, the UPS module and energy storage are combined in the same housing.

  • QUINT UPS: energy storage with lead AGM technology
  • STEP UPS: energy storage with lithium iron phosphate technology
  • UNO UPS: energy storage with lead AGM technology
  • QUINT BUFFER buffer module: capacitor-based energy storage

UPS with integrated power supply

Combining the UPS module and power supply in the same housing is a space-saving solution. Just one energy storage device is required to complete the UPS system.

  • MINI UPS: for 24 or 12 V DC
  • TRIO UPS: for 24 V DC

Selection table for QUINT DC UPS with UPS‑BAT/LI‑ION and UPS‑BAT/VRLA‑WTR energy storage devices

Example:

  • QUINT for 24 V DC applications
  • 20 A needs to be buffered for 6 minutes

Refer to the left-hand side of the diagram for the load current and to the top for the buffer time.

The result is shown in light green. Compare your result with the key below. For an application where 20 A is required for 6 minutes, the ideal choice is the QUINT4-UPS/24DC/24DC/20... in combination with the UPS-BAT/LI-ION/24DC/120WH energy storage.

A suitable power supply needs to be connected upstream.

If “1+1” is also returned, you require two energy storage devices with the same capacity.

Back to top

Selection table for QUINT DC UPS with UPS-BAT/VRLA energy storage

Example:

  • QUINT for 24 V DC applications
  • 7 A needs to be buffered for one hour

Refer to the left-hand side of the diagram for the load current and to the top for the buffer time.

The result is shown in red. Compare your result with the key below. For an application where 7 A is required for one hour, the ideal choice is the QUINT4-UPS/24DC/24DC/20... in combination with the UPS-BAT/VRLA/24DC/12AH energy storage.

A suitable power supply needs to be connected upstream.

If “1+1” is also returned, you require two energy storage devices with the same capacity.

Back to top

Selection table for QUINT AC UPS 500 VA with UPS‑BAT/LI‑ION and UPS‑BAT/VRLA‑WTR energy storage devices

Example:

  • QUINT for 120/230 V AC applications
  • 125 W needs to be buffered for one hour

Refer to the left-hand side of the diagram for the power and to the top for the buffer time.

The result is shown in magenta. Compare your result with the key below. For an application where 125 W is required for one hour, the ideal choice is the QUINT4-UPS/1AC/1AC/500VA/USB in combination with the UPS-BAT/VRLA-WTR/24DC/26AH energy storage.

A suitable power supply needs to be connected upstream.

Back to top

Selection table for QUINT AC UPS 500 VA with UPS-BAT/VRLA energy storage

Example:

  • QUINT for 120/230 V AC applications
  • 125 W needs to be buffered for one hour

Refer to the left-hand side of the diagram for the power and to the top for the buffer time.

The result is shown in dark red. Compare your result with the key below. For an application where 125 W is required for one hour, the ideal choice is the QUINT4-UPS/1AC/1AC/500VA/USB in combination with the UPS-BAT/VRLA-WTR/24DC/20AH energy storage.

A suitable power supply needs to be connected upstream.

If “1+1” is also returned, you require two energy storage devices with the same capacity.

Back to top

Selection table for QUINT AC UPS 1 KVA with UPS‑BAT/LI‑ION and UPS‑BAT/VRLA‑WTR energy storage devices

Example:

QUINT for 120/230 V AC applications
400 W needs to be buffered for three hours

Refer to the left-hand side of the diagram for the power and to the top for the buffer time.

The result is shown in light blue. Compare your result with the key below. For an application where 400 W is required for three hours, the ideal choice is the QUINT4-UPS/1AC/1AC/1KVA in combination with two UPS-BAT/LI-ION/24DC/924WH energy storage devices.

A suitable power supply needs to be connected upstream.

Back to top

Selection table for QUINT AC UPS 1 KVA with UPS-BAT/VRLA energy storage

Example:

QUINT for 120/230 V AC applications
400 W needs to be buffered for 50 minutes

Refer to the left-hand side of the diagram for the power and to the top for the buffer time.

The result is shown in red. Compare your result with the key below. For an application where 400 W is required for 50 minutes, the ideal choice is the QUINT4-UPS/1AC/1AC/1KVA in combination with the UPS-BAT/VRLA-WTR/24DC/12AH energy storage.

A suitable power supply needs to be connected upstream.

 

 

Back to top

Selection table for QUINT CAP

Example:

5 A needs to be buffered for 40 seconds

Refer to the left-hand side of the diagram for the load current and to the top for the buffer time.

The result is shown in gray. Compare your result with the key below. For an application where 5 A is required for 40 seconds, the ideal choice is the QUINT4-CAP/24DC/10/8KJ.

A suitable power supply needs to be connected upstream.

Back to top

Selection table for QUINT UPS and QUINT BUFFER with integrated energy storage

Example:

  • 5 A needs to be buffered for 20 minutes

Refer to the left-hand side of the diagram for the load current and to the top for the buffer time.

The result is shown in yellow. Compare your result with the key below. For an application where 5 A is required for 20 minutes, the ideal choice is the QUINT-UPS/24DC/24DC/10/3.4AH.

A suitable power supply needs to be connected upstream.

Back to top

Buffer times for TRIO AC UPS

1+1: an additional energy storage device of the same capacity (3.4 Ah) of type UPS-BAT/VRLA/24DC/3.4AH (2320306) or QUINT-BAT/24DC/3.4AH (2866349) is required in this case.

Back to top

Selection table for STEP UPS and UNO UPS

Select your UPS solution here.

Example:

  • 2.5 A needs to be buffered for 10 minutes

Refer to the left-hand side of the diagram for the load current and to the top for the buffer time.
The result is shown in blue. Compare your result with the key below. For an application where 2.5 A is required for 10 minutes, the ideal choice is the STEP-UPS/24DC/24DC/3/46WH.

Connect a suitable power supply upstream.

Back to top

Selection table for MINI UPS with integrated power supply

Example:

  • 1 A needs to be buffered for 20 minutes

Refer to the left-hand side of the diagram for the load current and to the top for the buffer time.

The result is shown in light blue. Compare your result with the key below. For an application where 1 A is required for 20 minutes, the ideal choice is the MINI-DC-UPS/24DC/2 in combination with the MINI-BAT/24DC/0.8AH energy storage.

Note:

With the MINI-DC-UPS/12DC/4, buffer times are double those of the MINI-DC-UPS/24DC/2. Available energy storage: MINI-BAT/12DC/1.6AH (Order No. 2866572) and MINI-BAT/12DC/2.6AH (Order No. 2866569).

Back to top

Selection table for TRIO DC UPS with integrated power supply

Example: 10 A needs to be buffered for 10 minutes

Refer to the left-hand side of the diagram for the load current and to the top for the buffer time.

The result is shown in yellow. Compare your result with the key below. For an application where 10 A is required for 10 minutes, the ideal choice is the TRIO-UPS-2G/1AC/24DC/10 in combination with the UPS-BAT/VRLA/24DC/3.4AH energy storage.

 

Back to top

Back to overview
Further information
  • UPS selection guide

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Configurators

Configure products and solutions for your individual application.

Power supplies and UPS

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close