Back to overview

Network applications

Transmission of I/O data (wire in/wire out)

Transmission of I/O data  

Data transmission from I/O station to I/O station

Radioline enables easy I/O signal distribution throughout the network and the creation of various network structures. I/O mapping simplifies signal distribution significantly in large systems.

Assign inputs and outputs quickly by simply turning the thumbwheel. In this way you can distribute and multiply I/O signals freely in your network using I/O extension modules – without the need for any programming.

Inputs and outputs are assigned quickly by simply turning the thumbwheel. In this way I/O signals can be freely distributed in the network using I/O extension modules – without the need for any programming.

Data transmission in PLC/Modbus RTU mode

PLC/Modbus RTU mode  

Data transmission from I/O stations to a controller

With Radioline, I/O modules can be connected to the controller directly via the integrated RS-232 and RS-485 interface by means of wireless communication using the Modbus protocol.

I/O extension modules can be connected to each slave or repeater slave. The I/O signals are stored in an integrated Modbus register in the master wireless module where they can be called by the controller at any time.

In addition to signals, diagnostic parameters, such as the wireless signal quality of the individual devices, are also provided in the Modbus register to ensure continuous monitoring of the wireless system.

Serial data transmission

Wireless networking of serial devices  

Wireless networking of serial devices

Radioline can be used to network multiple controllers or serial I/O devices quickly and easily using wireless technology. In this way, serial RS-232/RS-485 cables can be replaced.

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321