Back to overview

Your advantages in detail

Easy and safe isolation

Terminal block with latching  

Easy latching

Test disconnect terminal blocks from Phoenix Contact offer the following advantages:

  • Reliable contacting and latching of the longitudinal isolating switch in the relevant switching state
  • Clear selection thanks to printed switching symbols
  • Switching lock to prevent unintentional switching
  • Simultaneous actuation of two or three switches via one connection bridge

 

Back to top

Safe short circuiting

Plug-in switching jumpers  

Plug-in switching jumpers

Plug-in switching jumpers can be used to short circuit the current transformer in a particularly safe and user-friendly way.

The switching jumpers can be positioned either side of the disconnect point in the bridge shaft and securely latched in place.

Back to top

Automatic short circuiting

1 No short circuit, 2 Automatic, leading short circuit  

Automatic short circuiting

Our new short circuit plug is particularly safe and user-friendly. When the plug is removed, an integrated metal switching device ensures a leading short circuit. Connected measuring transducers are automatically protected against damage.

Function:

  1. Plug inserted – no short circuit
  2. Plug removed – automatic, leading short circuit
Back to top

Flexible connection

Circuit diagram, terminal blocks with accessories  

Test disconnect terminal block with current transformer

The latest generation of test disconnect terminal blocks with screw connection offers considerable advantages:

  • Compact design
  • Easy operation
  • Six function shafts
  • Clear
  • Flexible and comprehensive accessories
  • Feed-through terminal blocks of the same shape
Back to top

Back to overview
Further information
  • Your advantages in detail