Surge protection for NEMA systems

VAL-US with 4 plugs

UL Listed surge protection

Special demands require special products: VAL-US offers the solution for NEMA systems

Back to Surge protection for power supplies

Category

Search in Surge protection for NEMA systems

Show all products in this category

In North America and other regions of the world, power supply systems are operated with voltages and supply system configurations that can sometimes differ greatly from those of the IEC. The products in the VAL-US series are suitable for these supply system configurations. The VAL-US series covers a multitude of wiring configurations for split-phase, wye, high-leg delta, and corner-grounded delta systems, among others.

Your advantages

  • Easy integration into existing applications with UL Open Type 1 Listed
  • Available for all standard network configurations according to NEMA
  • Easy monitoring of the system status with local status indicator and remote indication contact
  • Plugs can be tested with CHECKMASTER 2

Open Type 1 Listed surge protection in accordance with UL 1449

Surge protection for NEMA systems  

Surge protection for NEMA systems

VAL-US represents the world's largest selection of UL “Open Type” Listed surge protective devices (SPDs). “Open Type”, also referred to as “Open Terminal”, refers to a category of surge protective devices newly introduced in UL 1449. This new category allows DIN-rail-mountable SPDs to obtain UL Listed approval. As the VAL-US series has UL Open Type 1 Listed approval, this makes acceptance testing of installations and systems much easier for inspectors.

The product portfolio

Comprehensive portfolio for all supply system configurations  

Comprehensive portfolio for all supply system configurations

The VAL-US product line includes pluggable surge protective devices for installations and systems in North America and Mexico. These items are also used in regions where NEMA-compliant supply system configurations are used. The intelligent design of these plugs features a window with a visual status indicator. This means you can identify overloaded plugs directly on site. A remote indication contact is available for remote maintenance. The base element and corresponding plug are coded to one another. This prevents incorrect replacement or tampering during maintenance work. The VAL-US series consists of numerous circuit configurations, both for standard systems such as 120/240 V split-phase and 277/480 V wye, and also for special supply system configurations such as 120/208/240 V high-leg delta and corner-grounded delta.

VAL-US product presentation at trade fair

Presentation for the VAL-US product family

The products in the VAL-US family are UL Listed, making them ideal for use in the American market. Allow our product manager to explain the advantages of this product family.

Quick selection for the most common supply system configurations in the USA

3-phase wye system voltage (phases)Name (Order No.)
3-phase wye277/480 V (A, B, C, N, G)VAL-US-277/40/3+1-FM (2910374)
277/480 V (A, B, C, G)VAL-US-277/80/3+0-FM (1075896)
347/600 V (A, B, C, N, G)VAL-US-347/30/3+1V-FM (1079099)
347/600 V (A, B, C, G)VAL-US-347/30/3+0-FM (2910383)
3-phase wye system voltage (phases)Name (Order No.)
3-phase wye277/480 V (A, B, C, N, G)VAL-US-277/40/3+1-FM (
)
277/480 V (A, B, C, G)VAL-US-277/80/3+0-FM (
)
347/600 V (A, B, C, N, G)VAL-US-347/30/3+1V-FM (
)
347/600 V (A, B, C, G)VAL-US-347/30/3+0-FM (
)
Corner-grounded/ungrounded delta system voltageName (Order No.)
Corner-grounded/ungrounded delta480 VVAL-US-480D/30/3+0-FM (2910386)
600 VVAL-US-600D/30/3+0-FM (2910391)
Corner-grounded/ungrounded delta system voltageName (Order No.)
Corner-grounded/ungrounded delta480 VVAL-US-480D/30/3+0-FM (
)
600 VVAL-US-600D/30/3+0-FM (
)

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Configurators

Configure products and solutions for your individual application.

Surge protection for building installation

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close