Starter kits for setting up charging stations and home chargers

Charging technology sets
Back to Charging technology for e-mobility

Category

  • Product list Starter kits
    Starter kits for charging stations

    CHARX start – sets with all necessary components, including wiring diagram for setting up your own AC charging stations.

Search in Starter kits

Show all products in this category

The perfect entry into the world of charging technology: With CHARX start, you can easily set up your own charging station or home charger yourself. The sets contain all of the components necessary for charging electric vehicles in accordance with mode 3 with a charging power of up to 22 kW. They include a charging cable with type 2 connector, a configurable charging controller, terminal blocks, and much more. With the certified wiring diagram and assembly instructions, you will be able to quickly set up and install your AC charging point.

Your advantages:

  • Convenient ordering with just one order number
  • Safe use with preselected, harmonized components
  • High flexibility with extensive configuration options
  • Can be networked using standardized communication interfaces
  • Can be set up by the customer in accordance with the certified wiring diagram

CHARX start home for private single charging points

Home starter kit  

CHARX start home starter kit

Each starter kit contains the following, among others:

  • 1 CHARX control basic AC charging controller
  • 1 CHARX control rcm single-channel residual current monitoring module 
  • 1 parts list with wiring diagram
  • 1 set of mounting and installation instructions

Choose between the various starter kit versions:

  • 3.7 kW with 1 AC charging cable and 1 holder
  • 11 kW with 1 AC infrastructure charging socket and 1 protective cover

CHARX start twin for commercial double charging points

Twin starter kit  

CHARX start twin starter kit

Each starter kit contains the following, among others:

  • 2 CHARX control advanced AC charging controllers
  • 1 CHARX control rcm double-channel residual current monitoring module 
  • 1 parts list with wiring diagram
  • 1 set of mounting and installation instructions

Choose between the various starter kit versions:

  • 22 kW with 2 AC charging cables and 2 holders
  • 22 kW with 2 AC infrastructure charging sockets, 2 protective covers, 2 energy meters, and 2 release modules

Additional CHARX products for charging infrastructure

Electric car at a charging station  

We offer a complete portfolio for charging electric vehicles

Take advantage of our extensive portfolio for setting up powerful charging stations or entire charging parks. Along with the products described here, we also provide:

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321