Signal conditioners

Signal conditioners

Reliable signal transmission

Isolate, convert, filter, and amplify: our signal conditioners ensure interference-free transmission of your signals.

Back to Measurement and control technology

Category

Search in Signal conditioners

Show all products in this category

From highly compact 6 mm signal conditioners and signal conditioners with functional safety to signal isolators for intrinsically safe circuits in the Ex area: our signal conditioner ranges offer a solution for all applications in analog signal conditioning.

Your advantages

  • Safe isolation, conditioning, filtering, and amplification with comprehensive solutions for analog signal processing
  • Integrate field signals into industrial networks while also benefiting from safe electrical isolation with signal conditioners with a bus and network connection
  • Achieve space savings of up to 65% compared to other isolators on the market with the highly compact signal conditioners
  • Precise transmission and high operational reliability with signal conditioners with consistent SIL certification
  • Maximum explosion protection for all Ex zones and gas groups: with single and two-channel signal isolators for intrinsically safe circuits in the Ex area
  • Integrate analog signals easily into the safety chain according to the Machinery Directive: with signal conditioners with performance level

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Configurators

Configure products and solutions for your individual application.

Signal conditioners and measuring transducers

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close