Solid-state contactors

Wear-free switching

Wear-free switching

Solid-state contactors – silent and reliable for every AC voltage network.

Back to Electronic switchgear and motor control

Category

Search in Solid-state contactors

Show all products in this category

Rugged, durable, and fast – solid-state contactors from Phoenix Contact combine the definitive properties of high-quality solid-state contactors. They are available as single or three-phase devices, and also with reversing function depending on the type. With a practically unlimited service life, resistance to vibrations and harmful substances, they can be used anywhere.

Your advantages

  • Reliable and fast switching, thanks to wear-free electronics
  • Rugged – resistant to shocks and vibrations
  • Easy wiring, thanks to integrated locking circuit and load wiring

Switching large AC loads

Solid-state contactors – the ideal solution for your application  

Solid-state contactors – the ideal solution for your application

Error-free switching in the power supply network: solid-state contactors from Phoenix Contact only switch in zero crossing mode. This means that no high-frequency disturbing pulses are generated. In addition:

  • Easy control – with versions with 24 V DC or 230 V AC input voltage.
  • Integrated locking circuit and load wiring.
  • In the event that the module overheats, an optional thermal fuse shuts it down.

 

Solid-state contactors for every application

Solid-state contactors switch motors, e.g., in production systems  

Solid-state contactors switch motors, e.g., in production systems

Solid-state contactors are used in many areas:

  • Production machines
  • Temperature controllers
  • Conveying systems
  • Light and lighting systems
  • Slides
  • Separating filters
  • Ship steering gear

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321