Back to overview

Global SIM – remote maintenance without roaming charges

Fast and inexpensive access to applications installed worldwide

Would you like to be able to access your remote machines via a cellular connection in the event of maintenance or servicing? In combination with the cellular routers from Phoenix Contact, the Global SIM from MarcanT represents a secure and inexpensive solution.

The global data card enables you to use the cellular devices internationally – without any roaming charges. Simply connect a cellular device from Phoenix Contact to the remote system that needs maintenance. You can then access the application from your company headquarters via the cellular link.

Global SIM in cellular routers from Phoenix Contact

In combination with devices from Phoenix Contact, the Global SIM can be used inexpensively in over 30 countries.

International use

Remote maintenance with the Global SIM  

Remote maintenance without roaming charges with the Global SIM

Using the global data card, the cellular routers from Phoenix Contact can be accessed regardless of the network provider in over 30 countries. These include, for example, the 28 EU member states plus Switzerland, Norway, Canada, and the USA.

In Germany, the Global SIM operates across three networks: Vodafone, T-Mobile, and O2. This ensures the best network coverage wherever the machine is located. Regardless of where it is installed, the machine can be accessed seamlessly at anytime.

Austria, Belgium, Bulgaria, Canada, Cyprus, Czech Republic, Denmark, Estonia, Finland, France, Germany, Greece, Great Britain, Hungary, Ireland, Italy, Latvia, Lithuania, Luxembourg, Malta, The Netherlands, Norway, Poland, Portugal, Romania, Sweden, Switzerland, Slovakia, Slovenia, Spain, USA.

Our cellular products for the Global SIM

TC MGUARD RS2000 4G VPNTC MGUARD RS4000 4G VPNTC CLOUD CLIENT 1002-4GTC ROUTER 3002T-4GPSI-GPRS/GSM-MODEM/RS232-QB
TC MGUARD RS2000 4G VPNTC MGUARD RS4000 4G VPNTC CLOUD CLIENT 1002-4GTC ROUTER 3002T-4GPSI-GPRS/GSM-MODEM/RS232-QB
Order Number29035882903586270288627025282313106
TC MGUARD RS2000 4G VPNTC MGUARD RS4000 4G VPNTC CLOUD CLIENT 1002-4GTC ROUTER 3002T-4GPSI-GPRS/GSM-MODEM/RS232-QB
TC MGUARD RS2000 4G VPNTC MGUARD RS4000 4G VPNTC CLOUD CLIENT 1002-4GTC ROUTER 3002T-4GPSI-GPRS/GSM-MODEM/RS232-QB
Order Number

Simple and secure connections

Cellular connection via the Internet  

Direct and secure connections with static IP addresses

Cellular devices enable you to connect to your PC via the Internet. With static IP addresses, you can also establish secure point-to-point and multipoint connections to your machines using the Global SIM.

IP communication via private addresses issued by the cellular provider significantly increases access security. In addition, you can monitor your IP connections. You will also receive notification via e-mail if you reach your set data limit.


Back to overview
Further information