Remote monitoring

Remote monitoring

Short response times

Monitor digital and analog sensors via mobile phone.

Back to Monitoring and diagnostics

Category

Search in Remote monitoring

Show all products in this category

Use the mobile phone network for monitoring your machines and systems. The TC Mobile I/O product range from Phoenix Contact automatically sends you alarms regarding your application via SMS, e-mail, and GPRS. As such, downtimes are kept to a minimum and processes are optimized.

Your advantages

  • Monitor digital and analog sensors remotely
  • Minimize machine and system downtimes, thanks to automatic alarm generation via SMS or e-mail
  • Remote switching of relays via SMS
  • Continual GPRS data transmission via ODP protocol
  • Easy configuration directly on a notebook, via USB interface and web browser

Monitoring via the mobile phone network

TC Mobile I/O signaling system with two performance classes  

Remote monitoring via the mobile phone network.

Monitor analog and digital sensors easily and securely via the mobile phone network and switch relays remotely. TC Mobile I/O transmits data via SMS, e-mail, and GPRS.

TC Mobile I/O provides you with a DC device with a voltage range of 10 V to 60 V, as well as an AC device with 93 V to 250 V. The special feature of DC devices: in addition to the four digital inputs, they also feature two analog inputs, which can measure both voltage and current.

All devices are particularly easy to handle and can be used in a wide range of applications, thanks to the large voltage range and the various inputs.