Back to overview

Function blocks for remote control systems

Resy+ remote control system

Resy+ includes software libraries that supplement Phoenix Contact control technology with remote control protocols such as IEC 60870-5-101/104, Modbus TCP/RTU, ODP (Open Data Port). Resy+ is used in water, gas, and the power industry, for example. 

Description Language
Resy101 - Serial communication according to IEC 60870-5-101 [EXE, 9.91 MB]
Version: 1.50
German/English
ResySM21 - data exchange via DIN EN 62056-21 between controllers and meters from the areas of energy, water, gas or district heating [MSI, 15.38 MB]
Version: 1006
German/English
ResyNet1F - Remote control library for SEAB-1F [EXE, 9.46 MB]
Version: 1.12
German/English
Radioline - Easy I/O integration into the control level with the Radioline wireless system and corresponding function block library [EXE, 11.57 MB]
Version: 1.01
German/English
ResyDnp3 - Remote control protocol DNP3 for PLCs from the ILC 171 ETH 2TX [MSI, 37.69 MB]
Version: 1008
German/English
ResyNetM - Modbus library for TCP/RTU master as well as TCP/RTU slave [MSI, 41.67 MB]
Version: 2004
German/English

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321