Power supplies for MCR technology

Power supplies for MCR technology

Just plug in

Easy-to-maintain from the outset: thanks to connection technology with a coded connector.

Back to Power supplies

Category

Search in Power supplies for MCR technology

Show all products in this category

Modular electronics housings are used as standard for special voltages in measurement and control technology. MINI POWER is the right power supply for this type of application. Choose the corresponding overall width from our range of MINI POWER power supplies: 22.5 mm, 35 mm, 45 mm or 67.5 mm.

Your advantages

  • Easy-to-maintain connection technology, thanks to coded COMBICON connectors
  • Flexible, thanks to numerous output voltages and versions
  • Active function monitoring via the switching output for remote monitoring of the output voltage

Flexible solution in modular electronics housing

MINI POWER, power supply for MCR technology  

MINI POWER for use in MCR technology

In measurement and control technology (MCR), the modular electronics housing (ME) is the industry standard. MINI POWER is the ideal power supply unit for this type of application. It gives your control cabinet a uniform appearance.

  • The devices are particularly flexible, thanks to special voltages and special versions, including a device for Ex applications.
  • Connection is easy using COMBICON connectors from Phoenix Contact

Power supply and uninterruptible power supply in a single device

With this 24 V solution, you can buffer 2 A for 7 minutes or 0.5 A for 1 hour.  

Power supply unit and uninterruptible power supply in a single device

Uninterruptible power supplies (UPS) for 12 and 24 V DC output voltages are available in the same design.

  • The UPS combines a power supply unit and an electronic switchover unit in the same housing.
  • Various rechargeable battery modules ensure flexibility.

DC/DC converters complete the MINI POWER product range. They perform the following functions:

  • Matching of voltage levels
  • Regeneration of voltages on long cables
  • Setup of independent supply systems

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Configurators

Configure products and solutions for your individual application.

Power supplies and DC/DC converters for the control cabinet

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close