Back to overview

Network monitoring and diagnostics software: FL VIEW

Consistent automation – the FL VIEW software automatically detects the network structure and devices of your system and displays them clearly. Different colors are used to indicate the status of network devices and connections.

Short response times for high availability

Network management with FL VIEW  

Display of networks with FL VIEW

Optimize the availability of your network by detecting errors more quickly with FL VIEW.

Possible errors include:

  • Duplicate IP addresses
  • Communication failures
  • Device failures
  • Malfunction or overload of devices
  • Detection of unknown hubs or laptops

Important device information with just a click

Display of device information with FL VIEW  

Clear display of device information

Get important information about network devices at the touch of a button. FL VIEW displays all standard data that can be read via SNMP (IP, MAC, location, device name) in a single window.

In addition, two additional information fields can be freely configured.

Event log – all events at a glance

Event log function of the FL VIEW software  

Log display with event log

With the event log function, you can view all the events in your network at a glance. The log provides detailed information such as device connection establishment and release or topology modifications.

Advantage: new filters mean you can look through data quickly according to defined criteria.


Back to overview
Further information