ME-IO multifunctional housings

ME-IO multifunctional housings

Housing system with front connection technology

One housing, various connection options – this is the principle behind the ME-IO housing system.

Back to Multifunctional housings

Category

Search in ME-IO multifunctional housings

Show all products in this category

The ME-IO housing system is particularly suitable for applications with a limited amount of installation space. The Push-in front connection technology as well as the compact design enable small devices with up to 54 positions to be implemented.

Your advantages:

  • Three overall module widths (18.8 mm, 37.6 mm, 75.2 mm) for a wide range of applications
  • Convenient front connections for transmitting signals, data, and power
  • High connection density: 4- and 6-pos. connectors in pitch sizes 3.45 mm and 5.0 mm
  • A wide range of combinations of housing hoods and plugs
  • Bridged plugs as a TWIN connection replace TWIN ferrules

Complete system for fieldbus couplers and controllers

Complete system for fieldbus couplers and controllers  

Complete system for fieldbus couplers and controllers

The ME-IO product range provides special housing versions and accessories to design a complete system consisting of controller, bus coupler, and individual I/O modules. Various types and connection technologies permit highly flexible system solutions.

  • L-type for optimum integration of data connectors such as RJ45 and D-SUB
  • Flexible PCB installation, both vertically and horizontally to the DIN rail
  • DIN rail connectors for cross-communication of the modules

Easy installation and removal

Easy installation and removal  

Easy installation, thanks to the Lock and Release system

Lock and release plugs quickly and easily with the Lock and Release system.

  • Quickly replace modules without time-consuming connection work
  • No special tools required
  • Safe hold

Fast wiring

Fast wiring  

Fast wiring, thanks to the Push-in spring connection

Thanks to Push-in connection technology, you can wire easily, quickly, and without tools.

  • Up to 54 positions per module
  • Overall widths: 18.8 mm, 37.5 mm, and 75.2 mm
  • TWIN plug types

Individual connection technology

Individual connection technology  

Wide range of connection technologies

Equip your electronics with the latest communication interfaces. We offer you the right connection technology and the required housing configuration.

  • USB
  • RJ45
  • D-SUB

DIN rail connector

DIN rail connector  

5-pos. DIN rail connector

The TBUS is a 5-pos. bus connector integrated into the DIN rail for energy supply and data transmission. It connects several electronics modules, which are mounted on the DIN rail. When an individual device is removed from the topology, the contact chain is not interrupted.

  • Parallel data transmission with up to 5 positions in the DIN rail can be implemented
  • Five gold-plated contacts for transmitting up to 8 A and 125 V

Connection with ME-MAX housings

Connection with ME-MAX housings  

Connect the ME-IO and ME-MAX housings

Use ME-MAX housings to expand your ME-IO-based device system with CPU units or Ethernet modules, for example. Connect all modules using the TBUS connector.

  • Compatible with all versions from the ME-MAX family
  • Uniform use of the TBUS connector for easy and reliable contacting

Optical signal displays

Optical signal displays  

Optical signal displays

The HS LC light guides for electronics housings are available in a variety of designs. We also offer the configuration required for the electronics housings as an optional service.

  • Light guides are perfectly matched to electronics housings
  • Easy mounting on the PCB using press pins
  • Resistance to ESD

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321

Configurator

Configure products and solutions for your individual application.

Electronics housings

Service


ME-IO housing system

Tailor-made housing solution for modular control systems