Back to overview

Load monitoring (cos φ)

Protect your system against damage caused by overload, blockages or incorrect operation through the precise evaluation of the power factor or real power.

Application examples

Monitoring of electric motors  

Monitoring relay combined with current transformer for large electric motors

  • Load monitoring for electric motors without additional sensors. Also suitable for larger motors – in combination with a current transformer.
  • Detection of excessively high pressure in pipeline systems
  • V-belts (slippage and tears)
  • Flow rates in air conditioning and ventilation systems
  • Tool wear monitoring
  • Pump dry running and flow rate

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321